| 测量原理 | 液体音叉 | |
| 特点/应用 | Advanced device for point level detection in hygienic/aseptic applications. Focus Food & Beverage and Life Sciences. Compact sensor version with an optional pipe extension up to 1,5 m (5 ft). Compact hygiene housing. Wide range of certificates. | |
| 特点 | Plug and play functionalities One-Button Operation Heartbeat Technology IO-Link Bluetooth® Operation and maintenance Surface finish: mechanical or electro-polished | |
| 电源/通信 | 12…30V DC-PNP IO-Link 8/16mA HART | |
| 环境温度 | -40 °C...+85 °C (-40 °F...+185 °F) | |
| 过程温度 | -40 °C...+150 °C (-40 °F...+302 °F) | |
| 过程压力(绝压)/最大过压限定值 | Vacuum...64 bar (Vacuum...928 psi) | |
| 最小介质密度 | 0.5 g/cm³ (25.0 lb/ft3) (0.4 g/cm³ (31.2 lb/ft3) optional) | |
| 主要接液部件 | 316L | |
| 过程连接 | Threads (for weld-in adapter): G3/4A, G1A Flanges: DN25...DN50 (EN1092-1) NPS 2" Cl.150 (ASME B16.5, RF) | |
| 卫生型过程连接 | Tri-Clamp DIN 11851, DIN11864-1 Ingold Flush mount DRD SMS1145 Varivent (Varinline) | |
| 传感器长度 | Compact sensor Short tube/Preferential length 148mm…1500mm (6,00…59") | |
| 通信 | IO-Link HART Bluetooth® wireless technology | |
| 证书和认证 | ATEX, IEC Ex, CAN/US, JPN Ex, KC Ex, INMETRO Ex, NEPSI Ex/CCC, UK Ex | |
| 安全认证 | Overfill protection WHG | |
| 设计认证 | Inspection certificate 3.1, EN10204 Conformity to cGMP Declaration of Conformity ASME B31.3 AD2000 CRN approval | |
| 卫生型认证 | 3-A EHEDG CoC-ASME BPE EU Food Contact Material (EC) 1935/2004 US Food Contact Material FDA CFR 21 CN Food Contact Material GB 4806 | |
| 选项 | Customized settings Weld-in adapter | |
| 组件 | RN22 RN42 SFP20 | |