技术参数

固体限位检测
测量原理固体电容
特点/应用Compact for all types of powdered solids / small-grain bulk solids
特点Active build-up compensation
电源/通信12 V...30 VDC
环境温度-20...60 °C
(-4...140 °F)
过程温度-20°C...+80°C
(-4°F...+176°F)
主要接液部件PC, ECTFE
"Protector"
FDA listed material PBT-GF
(according to 21 CFR 177.1660)
过程连接G1
通信12 V...30 VDC
IO-Link
安全认证ATEX, CSA C/US, IEC Ex, EAC Ex
设计认证EN 10204-3.1

卫生型认证3-A, EHEDG