测量原理 | 固体物位雷达 | |
特点/应用 | Reliable, non-contact level measurement for high silos, bunkers or stockpiles, especially with many installations, long measuring ranges and heavy buildup | |
特点 | Heartbeat Verification + Monitoring, SIL 2/3 according to IEC 61508, Bluetooth® commissioning, operation and maintenance with SmartBlue App, HistoROM, RFID TAG for easy identification Very narrow beam angle, Purge air connection, Alignment device | |
电源/通信 | 2-wire (HART/ PROFIBUS PA) PROFINET with Ethernet-APL Bluetooth® wireless technology | |
频率 | W-Band (~80 GHz) | |
天线 | 2" / 50mm drip-off, PTFE 3" / 80mm flush, PTFE 2.6" / 65mm horn antenna, 316L | |
测量精度 | ±3 mm (0.12 in) | |
环境温度 | -40 … +85 °C (-40 … +185 °F) | |
过程温度 | -40 … +450 °C (-40 … +842 °F) | |
过程压力(绝压)/最大过压限定值 | Vacuum...160 bar (2320 psi) | |
主要接液部件 | Horn antenna: 316L / 1.4404, Al2O3 (ceramic), graphite Flush / Drip-off antenna: PTFE | |
过程连接 | Flange: Standard or UNI DN80...DN250 | |
最大测量距离 | 125 m (410 ft) | |
通信 | HART/ PROFIBUS PA PROFINET with Ethernet-APL Bluetooth® wireless technology and app (optional) | |
证书和认证 | IEC Ex, ATEX, CSA C/US, EAC Ex, JPN Ex, KC Ex, INMETRO Ex, NEPSI Ex, UK Ex | |
安全认证 | SIL2, SIL3 | |
设计认证 | Acceptance test certificate 3.1, EN10204; NACE MR0175 / ISO 15156; Declaration of Conformity ASME B31.3; CRN approval | |
卫生型认证 | EU Food Contact Material (EC) 1935/2004 US Food Contact Material FDA CFR 21 | |
船级认证 | ABS, LR, BV, RINA, DNV | |
选项 | Display, Customized settings, App 'SmartBlue' for commissioning and operation via Bluetooth Heartbeat for batch detection; Gas-tight implementation; Overvoltage protection; PWIS free |