| 测量原理 | 微波安全栅 | |
| 特点/应用 | Microwave barrier Non-contact point level detection (min/max, e.g. full and empty detection for overflow and dry run protection) for all types of bulk solids (from powdery to lumpy) and liquids, also in potentially explosive atmospheres (dust Ex). Detection, counting, and positioning of objects Object detection on conveyor belts | |
| 特点 | Detection range: max. 20 m | |
| 电源/通信 | 18 V ... 30 V DC, Plug M12 | |
| 环境温度 | -20°C ... +60°C (-4°F... +140°F) | |
| 过程温度 | Non-contact installation: any Within installation: -20°C ... +60°C (-4°F ... +140°F) With high temperature adapter: up to +450°C (+842°F) | |
| 过程压力(绝压)/最大过压限定值 | Non-contact installation: any Within installation: 0.5 bar ... 6.8 bar (7.2 psi ... 99 psi) abs. With high pressure adapter: up to +21 bar (+305 psi) abs. | |
| 最小介质密度 | Solid weight: > 10 g/l | |
| 主要接液部件 | Non-contact installation: no wetted parts Contact installation: 316L, PTFE | |
| 过程连接 | ISO228-1: G1", G1-1/2" ASME: NPT1-1/2" | |
| 卫生型过程连接 | Non-contact installation | |
| 通信 | 3-wire-DC-PNP, 2 DC-PNP-outputs | |
| 证书和认证 | ATEX, IEC Ex | |
| 设计认证 | EN10204-3.1 | |
| 卫生型认证 | EG1935/2004 | |
| 选项 | Mounting bracket Counternut Welding sleeve Connection cable Connecting cable High-pressure adapter High-temperature adapter Extension for HT-adapter Mounting flange Sight glass fitting FAR50, FAR51, FAR52, FAR54 | |
| 组件 | FQR16 | |
| 应用限制 | Solid weight: < 10 g/l | |