测量原理 | Ultrasonic concentration | |
产品标题 | Smart, mobile measuring device – individually for your process.
Easy, fast and efficient – real-time in situ liquid analysis.
Temporary concentration measurement of liquids at various measuring points in plant and laboratory. | |
传感器特点 | Versatile applications – one device for changing tasks. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – surveillance of product quality without sampling.
Insertion length: 180 mm (7 in). Accurate and independent of flow profile. | |
变送器特点 | Customized usage – innovative application concept, expendable for changing measuring tasks. Fast, straightforward operation without metrology knowledge – pre-configured measuring points. Efficient plant monitoring – up to 8 hours of mobile operation without external power supply.
Robust, portable transmitter with Li-ion battery 2300 mAh. Large color display with 4 operating keys. Integrated data storage for max. 3000 measured values. | |
公称口径范围 | 插入深度:180 mm (7") | |
测量变量 | 浓度
温度 声速 | |
最大测量误差 | 密度:±0.01g/cm³
温度:±0.5K 声速:2m/s | |
测量范围 | 浓度符合浓度app中的数据表,最大为0...100 % 声速:600...2000 m/s 温度浓度app数据表,最高0...+100 °C (32...+212 °F) 密度:0.7...1.5 g/cm³ | |
介质温度范围 | 0...100 °C (32...212 °F) | |
环境温度范围 | 变送器:0...50 °C (32...122 °F)
传感器:0...40 °C (32...104 °F) | |
传感器外壳材质 | 不锈钢V4A 1.4571 | |
防护等级 | 传感器:IP68(带电缆插头)、IP66(无电缆连接头)
变送器:IP40 | |
显示/操作 | 3.5" TFT彩色显示屏,带4个操作按键 | |
电源 | 锂电池(2300 mAh) | |
防爆认证 | Non-hazardous area
UK; Non-hazardous area | |
产品安全性 | CE认证、C-Tick认证 |
测量原理 | Ultrasonic concentration | |
产品标题 | Smart, mobile measuring device – individually for your process.
Easy, fast and efficient – real-time in situ liquid analysis.
Temporary concentration measurement of liquids at various measuring points in plant and laboratory. | |
传感器特点 | Versatile applications – one device for changing tasks. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – surveillance of product quality without sampling.
Insertion length: 180 mm (7 in). Accurate and independent of flow profile. | |
变送器特点 | Customized usage – innovative application concept, expendable for changing measuring tasks. Fast, straightforward operation without metrology knowledge – pre-configured measuring points. Efficient plant monitoring – up to 8 hours of mobile operation without external power supply.
Robust, portable transmitter with Li-ion battery 2300 mAh. Large color display with 4 operating keys. Integrated data storage for max. 3000 measured values. | |
公称口径范围 | Insertion length: 180 mm (7") | |
测量变量 | Concentration
Temperature Sound velocity | |
最大测量误差 | Density: ±0.01g/cm³
Temperature: ±0.5K Sound velocity: 2m/s | |
测量范围 | Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F) Density 0.7 to 1.5 g/cm³ | |
设计 | Portable | |
材质 | Sensor housing material: Stainless steel V4A 1.4571 | |
过程温度 | 0 to 100 °C (32 to 212 °F) | |
防爆认证 | Non-hazardous area
UK; Non-hazardous area | |
防护等级 | Sensor: IP68 (with cable plugged in), IP66 (without cable connector)
Transmitter: IP65 | |
显示/操作 | 3.5" TFT display with 4 operating keys | |
电源 | Lithium-ion battery (2300 mAh capacity) | |
产品安全性 | CE, C-Tick |