测量原理 | Ultrasonic concentration | |
产品标题 | Smart, flexible insertion measuring device – individually for your process.
Easy and efficient – real-time in situ liquid analysis.
Continuous concentration measurement of liquids in vessels or large pipes. | |
传感器特点 | Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement.
Insertion length: 180 mm (7 in) or 500 mm (20 in). Accurate and independent of flow profile. | |
变送器特点 | Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years.
Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP. | |
公称口径范围 | 插入深度:180 mm (7")或500 mm (20") | |
测量变量 | 浓度
密度 声速 温度 | |
最大测量误差 | 密度:±0.01g/cm³
温度:±0.5K 声速:2m/s | |
测量范围 | 浓度符合浓度app中的数据表,最大为0...100 % 声速:600...2000 m/s 温度浓度app数据表,最高0...+100 °C (32...+212 °F) 密度:0.7...1.5 g/cm³ | |
最大过程压力 | 最大16 bar (232 psi),20 °C (68 °F)时 | |
介质温度范围 | 0...100 °C (32...212 °F) | |
环境温度范围 | 0...+50 °C (32...122 °F) | |
传感器外壳材质 | 不锈钢V4A 1.4571 | |
防护等级 | 传感器:IP68(带电缆插头)、IP66(无电缆连接头)
变送器:IP40 | |
显示/操作 | LED状态指示灯
TFT彩色触摸显示屏 | |
输出 | 4...20 mA / Modbus TCP | |
电源 | 24 VDC(18...35 V) | |
防爆认证 | Non-hazardous area
UK; Non-hazardous area | |
产品安全性 | CE认证、C-Tick认证 |
测量原理 | Ultrasonic concentration | |
产品标题 | Smart, flexible insertion measuring device – individually for your process.
Easy and efficient – real-time in situ liquid analysis.
Continuous concentration measurement of liquids in vessels or large pipes. | |
传感器特点 | Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement.
Insertion length: 180 mm (7 in) or 500 mm (20 in). Accurate and independent of flow profile. | |
变送器特点 | Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years.
Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP. | |
公称口径范围 | Insertion length: 180 mm (7") or 500 mm (20") | |
测量变量 | Concentration
Density Sound velocity Temperature | |
最大测量误差 | Density: ±0.01g/cm³
Temperature: ±0.5K Sound velocity: 2m/s | |
设计 | Insertion | |
材质 | Sensor housing material: Stainless steel V4A 1.4571 | |
过程温度 | 0 to 100 °C (32 to 212 °F) | |
过程压力 | max. 16 bar at 20 °C (232 psi at 68 °F) | |
防爆认证 | Non-hazardous area
UK; Non-hazardous area | |
防护等级 | Sensor: IP68 (with cable plugged in), IP66 (without cable connector)
Transmitter: IP40 | |
显示/操作 | LED status indication
TFT color touch display | |
输出 | 4-20mA / Modbus TCP | |
电源 | DC 24 V (18 to 35 V) | |
产品安全性 | CE, C-Tick |