测量原理 | Ozone | |
应用 | Drinking water Utilities of all industries Less drained sample water | |
特点 | Flow assembly for multiparameter measurement | |
设计 | Flow through assembly with optimized flow path for disinfection sensors and for 12 mm sensors optional: flow monitoring optional: dosing | |
材质 | Plexiglas (PMMA) with FKM seals | |
外形尺寸 | modular, from WxHxD 165x155x73 mm (6.50x6.10x2.87 in) up to 345x249.5x94 mm (13.58x9.82x3.70 in) | |
过程温度 | 0 to 60 °C (32 to 140°F) | |
过程压力 | 0 to 4 bar (0 to 58 psi) relative | |
连接 | G1/4" or adaptation |