| 测量原理 | 玻璃电极 | |
| 应用 | • Chemical processes • Pulp and paper industry • Flue gas cleaning • Contaminated media: • Solids • Emulsions • Precipitation reactions | |
| 特点 | Digital pH electrodes with open aperture for contaminated media and integrated temperature sensor | |
| 测量范围 | 0 to 14 pH | |
| 测量原理 | Gel compact electrode wit open aperture and double gel reference | |
| 设计 | All shaft lengths with temperature sensor Advanced gel technology | |
| 材质 | Sensor shaft: Glass to suit process pH membrane glass:Type B Metal lead: Ag/AgCl O-ring: FKM Process coupling: PPS fiber-glass reinforced Nameplate: Ceramic metal oxide | |
| 外形尺寸 | Diameter: 12 mm (0.47 inch) Shaft lengths: 120, 225, 360 and 425 mm (4.72, 8.86, 14.17 and 16.73 inch) | |
| 过程温度 | 0 to 110 °C (32 to 230 °F) | |
| 过程压力 | 0.8 to 14 bar (11.6 to 203 psi) absolute | |
| 温度传感器 | NTC 30K | |
| 防爆认证 | With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
hazardous areas Zone 0, Zone 1 and Zone 2. | |
| 连接 | Inductive, contactless connection head with Memosens 2.0 technology | |
| 防护等级 | IP68 | |