测量原理 | ISFET电极 | |
应用 | Hygienic and sterile applications (sterilizable, autoclavable): - Bioreactor/fermenter - Biotechnology - Pharmaceutical - Food | |
特点 | Digital, sterilizable and autoclavable pH electrode for hygienic production processes with bacteria tight ceramic junction | |
Reference | Stabilized gel reference system | |
测量范围 | pH 0 to 14 | |
材质 | Sensor shaft: PEEK Sealings: FFKM Metal lead: Ag/AgCl Open aperture: Ceramic junction, zirconium dioxide O-ring: FKM Process coupling: PPS fiber-glass reinforced Nameplate: Ceramic metal oxide | |
外形尺寸 | Diameter: 12 mm (0.47 inch) Shaft lengths: 120, 225 and 360 mm (4.72, 8.86 and 14.2 inch) | |
过程温度 | -15 to 135°C (5 to 275°F) | |
过程压力 | Max. 11 bar abs at 100 °C (Max. 160 psi at 212 °F) | |
温度传感器 | Pt1000 | |
防爆认证 | With the following approvals for use in potentially explosive areas of Zone 0, Zone 1 and Zone 2: ATEX, IECEx, CSA C / US, NEPSI, JPN Ex, INMETRO,
UKCA and Korea Ex | |
连接 | Inductive, contactless connection head with Memosens 2.0 technology | |
防护等级 | IP 68 |