技术参数

pH
测量原理
应用Hygienic and sterile applications, food industry, pharmaceutical industry, biotechnology
特点Sterilizable and autoclavable ISFET sensor for pH measurement
Digital with Memosens technology
ReferenceDouble chamber reference system
测量范围pH 0 to 14
材质Sensor shaft: PEEK
Seals: FFKM
Junction: ceramic
外形尺寸Diameter: 12 mm (0.47 inch)
Shaft lengths: 120, 225 and 360 mm
(4.72, 8.86 and 14.2 inch)
过程温度-15 to 135°C (5 to 275°F)
过程压力Max. 11 bar abs at 100 °C
(Max. 160 psi at 212 °F)
温度传感器Pt1000
连接Inductive, digital connection head with Memosens technology
防护等级IP 68 (10 m (33 ft) water column, 25 °C (77 °F), 45 days
其他证书3-A, FDA compatible
EHEDG Typ EL Class I aseptic
ASME BPE-2018
Regulation (EC) No. 1935/2004
USP <87>, USP <88> Class VI, 121 °C (250 °F)