测量原理 | ORP电极 | |
应用 | Long-term monitoring and limit control in processes with stable process conditions Chemical processes • Pulp and paper industry • Waste incinerators and gas scrubbers • Mining • Wastewater | |
特点 | Combination of pH and ORP electrode for standard applications in process technology and environmental engineering Poison-resistant reference with ion trap | |
测量范围 | ORP: –1 500 … 1 500 mV Application: A • pH: 1 to 12 Application B • pH: 0 to 14 | |
测量原理 | Gel compact electrode with PTFE ring-junction with ion trap Pt-disc as additional ORP element rH measurement and control of the reference impedance | |
设计 | All shaft lengths with temperature sensor Advanced gel technology | |
材质 | Sensor shaft: Glass to suit process pH membrane glass: Type A, B Metal lead: Ag/AgCl Aperture: ring-shaped PFTE junction ORP measuring element: Platinum O-ring: FKM Process coupling: PPS fiber-glass reinforced Nameplate: Ceramic metal oxide | |
外形尺寸 | Diameter: 12 mm (0.47 inch) Shaft lengths: 120, 225 and 360 mm (4.72, 8.86, 14.17 and 16.73 inch) | |
过程温度 | Application A: –15 to 80 °C (5 to 176 °F) Application B: 0 to 135 °C (32 to 275 °F) | |
过程压力 | 0.8 to 17 bar (11.6 to 246,5 psi) absolute | |
温度传感器 | NTK 30k | |
防爆认证 | With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
hazardous areas Zone 0, Zone 1 and Zone 2 | |
连接 | Inductive, digital connection head with Memosens 2.0 technology | |
防护等级 | IP68 |
测量原理 | 玻璃电极 | |
应用 | Long-term monitoring and limit control in processes with stable process conditions • Chemical processes • Pulp and paper industry • Waste incinerators and gas scrubbers • Mining • Wastewater | |
特点 | Combination of pH and ORP electrode for standard applications in process technology and environmental engineering Poison-resistant reference with ion trap | |
测量范围 | ORP: –1 500 to 1 500 mV Application A • pH: 1 to 12 Application B • pH: 0 to 14 | |
测量原理 | Gel compact electrode with PTFE ring-junction and with ion trap Pt-disc as additional ORP element rH measurement and control of the reference impedance | |
设计 | All shaft lengths with temperature sensor Advanced gel technology | |
材质 | Sensor shaft: Glass to suit process pH membrane glass: Type A, B Metal lead: Ag/AgCl Aperture: Ring-shaped PFTE junction ORP measuring element: Platinum O-ring: FKM Process coupling: PPS fiber-glass reinforced Nameplate: Ceramic metal oxide | |
外形尺寸 | Diameter: 12 mm (0.47 inch) Shaft lengths: 120, 225 and 360 mm (4.72, 8.86, 14.17 and 16.73 inch) | |
过程温度 | Application A: –15 to 80 °C (5 to 176 °F) Application B: 0 to 135 °C (32 to 275 °F) | |
过程压力 | 0.8 to 17 bar (11.6 to 246,5 psi) absolute | |
温度传感器 | NTC 30k | |
防爆认证 | With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
hazardous areas Zone 0, Zone 1 and Zone 2 | |
连接 | Inductive, digital connection head with Memosens 2.0 technology | |
防护等级 | IP68 |