技术参数

ORP /氧化还原电位
测量原理ORP电极
应用Long-term monitoring and limit control in processes with stable process conditions
Water treatment
特点Digital ORP sensor for standard applications in process technology and environmental engineering with dirt-repellent PTFE junction and integrated temperature sensor
测量范围-1500 mV to +1500 mV
测量原理Gel compact electrode with teflon junction and double gel reference
Measuring part as gold-pin or platinum ring
设计All shaft lengths with temperature sensor
Advanced gel technology

材质Sensor shaft: Glass to suit process
ORP measuring element: Platinum or gold
Metal lead: Ag/AgCl
Junction: Ring-shaped PTFE junction
O-ring: FKM
Process coupling: PPS fibre-glass reinforced
Nameplate: ceramic metal oxide
外形尺寸Diameter: 12 mm (0.47 inch)
Shaft lengths: 120, 225 and 360 mm
(4.72, 8.86 and 14.17 inch)
过程温度-15 to 135 °C
(5 to 275 °F)
过程压力0.8 to 17 bar (11.6 to 246.5 psi) absolute
温度传感器NTC 30K
防爆认证With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in hazardous areas Zone 0, Zone 1 and Zone 2
连接Inductive, digital connection head with Memosens 2.0 technology
防护等级IP68