技术参数

pH
测量原理玻璃电极
应用Measurements in drinking water, wastewater and process water
特点Digital Memosens 2.0 pH sensor for laboratory measurements and random sampling in the field
Robust pH sensor with plastic shaft
测量范围pH 0 to 14 (1 to 12 application range)
材质Glass and polymer
外形尺寸Diameter: 12 mm (0.47 inch)
Shaft length: 120 mm (4.72 inch)
过程温度 -5 to 80 °C (23 to 176 °F)
过程压力1 bar, not intended for continues measurment in process
温度传感器NTC 30kΩ
连接Inductive, digital Connection head with Memosens technology
防护等级IP68