测量原理 | 导电性 | |
应用 | Measurements where a broad conductivity measurement range in one system is needed | |
特点 | Digital Memsoens 2.0 conductive conductivity sensor with four platinum electrodes for a broad measuring range. | |
测量范围 | 5 μS/cm to 200 mS/cm | |
材质 | Stainless steel, ceramic, platinum
| |
外形尺寸 | Diameter: 12 mm (0.47 inch) Shaft length: 120 mm (4.72 inch) | |
过程温度 | 0 to 100 °C (32 to 212 °F) | |
过程压力 | 1 bar, not intended for continuous measurement in process | |
温度传感器 | Pt1000
| |
连接 | Inductive, digital connection head with Memosens 2.0 technology | |
防护等级 | IP68 |