| 测量原理 | Absorption | |
| 应用 | Color measurement CIE Lab | |
| 测量范围 | L: 0 to 100 a: -150 to 100 b: -100 to 150 | |
| 材质 | Measuring head: 1.4404/AISI316L Window: Sapphire O-rings: FFKM Gasket seal: PEEK | |
| 过程温度 | -20 to 60 °C (-4 to 140 °F) 60 to 140 °C (140 to 284 °F) with water cooling | |
| 过程压力 | 0.5 to 10 bar (7.3 to 145 psi) (absolute) | |
| 防爆认证 | ATEX/IECEx II 1/2G Ex ia op is/db [ia Ga] IIC T6…T3 Ga/Gb
| |
| 防护等级 | IP 69 (NEMA 6P) | |