技术参数

浓度
测量原理Fluorescence measurement
应用PAH measurement in marine exhaust gas cleaning systems
测量范围0.000 to 5000 PAHphe
设计40 mm sensor
材质Titanium grade 3.7035
Optical windows: sapphire
O-rings: FKM
过程温度-5 to 55 °C (20 to 130 °F)
过程压力10 bar abs. (just the sensor)
6 bar abs. (combination sensor and assembly)
防护等级IP68
NEMA 6P
其他证书Marine type approvals by DNV, LR, BV, ABS
Statement of compliance according to MEPC.259(68) and MEPC.340(77) by DNV