技术参数

氯气
测量原理总氯
应用Wastewater treatment plants, disinfection monitoring and control in wastewater outlet, reuse of outlet water, utilities of all industries, all disinfection measuring points
特点Amperometric measurement of total chlorine
测量范围0.1 to 10 mg/l total chlorine
Measuring methodTotal chlorine consists of free chlorine (HOCl, OCl-) and bound chlorine (chloramines)
All components are reduced at the working electrode
Almost pH independent
设计Closed, membrane covered measuring cell
材质Sensor shaft: PVC
Membrane: PET
Membrane cap: PPE
外形尺寸Diameter: 25 mm (0.98 inch)
Length: 148 mm (5.83 inch)
过程温度5 to 45 °C
(41 to 113 °F)
过程压力1 to 4 bar (14.5 to 58 psi)
温度传感器10k NTC integrated (Memosens)
连接Inductive, digital connection head with Memosens