| 测量原理 | 紫外光(UV)光度计 | |
| 特点 | Flow cell for extractive measurement with UV photometer Viomax CAS51D (measurement of Nitrate or SAC254) and UV/VIS spectrometer Memosens Wave CAS80E (measurement of TOCeq, CODeq, BODeq, SAC254, TU/TSS, Nitrate, APHA/Hazen color)
| |
| 设计 | 40 mm | |
| 过程温度 | 0 to 50°C 32 to 122 °F | |
| 环境温度 | 0 to 60°C 32 to 140 °F | |
| 过程压力 | 0 to 6 bar abs. 0 to 87 psi | |
| 探头处的流速 | 0.1 to 10 l/h | |
| 应用 | Flow cell for monitoring of wastewater outlet drinking water, process water and surface water | |
| 测量原理 | Absorption | |
| 应用 | Flow cell for monitoring of wastewater outlet drinking water, process water and surface water | |
| 特点 | Flow cell for extractive measurement with UV photometer Viomax CAS51D (measurement of Nitrate or SAC254) and UV/VIS spectrometer Memosens Wave CAS80E (measurement of TOCeq, CODeq, BODeq, SAC254, TU/TSS, Nitrate, APHA/Hazen color)
| |
| 设计 | 40 mm | |
| 材质 | Body: POM-C, Nut: Stainless Steel, O-rings: EPDM | |
| 外形尺寸 | with cleaning adapter: 147 x 128.8 mm 5.79 x 5.07 in | |
| 过程温度 | 0 to 50°C 32 to 122 °F | |
| 过程压力 | 0 to 6 bar abs. 0 to 87 psi | |
| 连接 | G1/4 (optional DN6/8) | |
| 测量原理 | Absorption | |
| 应用 | Flow cell for monitoring of wastewater outlet drinking water, process water and surface water | |
| 特点 | Flow cell for extractive measurement with UV photometer Viomax CAS51D (measurement of Nitrate or SAC254) and UV/VIS spectrometer Memosens Wave CAS80E (measurement of TOCeq, CODeq, BODeq, SAC254, TU/TSS, Nitrate, APHA/Hazen color) | |
| 设计 | 40 mm | |
| 材质 | Body: POM-C, Nut: Stainless Steel, O-rings: EPDM | |
| 过程温度 | 0 to 50°C 32 to 122 °F | |
| 过程压力 | 0 to 6 bar abs. 0 to 87 psi | |
| 连接 | G1/4 (optional DN6/8) | |