技术参数

分析仪
测量原理紫外光(UV)光度计
特点Process analyzer for total nitrogen in aqueous solutions
UV photometric method following HJ636-2012
尺寸Housing (open version):
793 x 530 x 417 mm
31.22 x 20.87 x 16.42 in

Housing (closed version):
793 x 530 x 463 mm
31.22 x 20.87 x 18.23 in

Housing with base:
1723 x 530 x 463 mm
67.83 x 20.87 x 18.23 in


设计Open design, cabinet and stand housing
High-Performance plastic ASA-PC, additional stand coated steel
过程温度4 to 40 °C (39.2 to 104 °F)
环境温度5 to 40 °C (41 to 104 °F)
过程压力At atmospheric pressure, < 0.2 bar
探头处的流速Min. 15 ml/min (0.51 fl.oz/min)
探头的一致性Aqueous, homogeneous
应用Monitoring of wastewater treatment plant outlet
Monitoring of the surface water quality
Monitoring of industrial water treatment
Monitoring and optimization of industrial wastewater treatment plants

电源100 to 120 VAC / 200 to 240 VAC ± 10%
50 ± 1 or 60 ± 1,2 Hz
输出2x 0/4 to 20 mA
Modbus RS485/TCP (optional)
Webserver (optional)
Ethernet/IP
Profibus DP
Alarm relay

输入1 measuring channel
1 to 4 digital sensor inputs for sensors with Memosens protocol (optional)
测量范围0 to 10 mg/l N
0 to 50 mg/l N
0 to 200 mg/l N

耗材Reagents and standard solutions CY80TN as well as cleaner CY800 are necessary for the operation
Regular maintenance is done with the parts of the maintenance kit CAV880