| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Innovative specialist for challenging applications, as remote version with up to 4 I/Os.
Secured measuring quality – unmatched accuracy of mass flow, volume flow and density.
Highest measurement performance for custody transfer, density and under tough process conditions. | |
| 传感器特点 | Optimized performance for liquids with entrained gas – MFT (Multi-Frequency Technology). Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measurement error ±0.05 % (PremiumCal). Density: measurement error ±0.2 kg/m³. High turndown due to low pressure loss/zero point. | |
| 变送器特点 | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. | |
| 公称口径范围 | DN 25 to 250(1 to 10") | |
| 接液部件材质 | Measuring tube: 1.4404 (316/316L); stainless steel for cryogenic applications Connection: 1.4404 (316/316L) | |
| 测量变量 | Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration | |
| 最大测量误差 | Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0002 g/cm³, +/-0.0001 g/cm³ (option) (standard) | |
| 测量范围 | 0 to 2 400 000 kg/h (0 to 88183 lb/min) | |
| 最大过程压力 | PN 100, Class 600, 63K | |
| 介质温度范围 | Standard: –50 to +205°C (–58 to +401 °F) Option: –196 to +150 °C (–321 to +302 °F) | |
| 环境温度范围 | Standard: - 4 to +60 °C (–4 to +140 °F) Option:–60 to +60 °C (–76 to +140 °F) | |
| 传感器外壳材质 | 1.4404 (316L), highest corrosion resistance Sensor connection housing (standard): AlSi10Mg, coated Sensor connection housing (option): 1.4301 (304); 1.4404 (316L); 1.4409 (CF3M) similar to 316L | |
| 变送器外壳材质 | AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat | |
| 防护等级 | IP66/67, type 4X enclosure. Transmitter remote version: IP66/67, Type 4X enclosure | |
| 显示/操作 | 4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible | |
| 输出 | 4 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output | |
| 输入 | Status input 4-20 mA input | |
| 数字通信 | HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, MODBUS TCP over Ethernet-APL, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA | |
| 电源 | DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area) | |
| 防爆认证 | ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, KC | |
| 产品安全性 | CE, C-tick, EAC marking | |
| 功能安全性 | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 | |
| 计量认证和证书 | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) MI-005 Liquids other than water (Hydrocarbons, Liquified gases, Cryogenic liquids) OIML R117 (Liquids other than water, Liquified gases, Cryogenic liquids) NTEP (Liquids other than water, Cryogenic liquids) | |
| 船级认证和证书 | LR approval, DNV approval, ABS approval, BV approval, CCS approval | |
| 压力认证和证书 | PED, CRN, AD 2000 | |
| 材料证书 | 3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK | |
| 卫生型认证和证书 | 3-A, EHEDG, cGMP | |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Innovative specialist for challenging applications, as remote version with up to 4 I/Os.
Secured measuring quality – unmatched accuracy of mass flow, volume flow and density.
Highest measurement performance for custody transfer, density and under tough process conditions. | |
| 传感器特点 | Optimized performance for liquids with entrained gas – MFT (Multi-Frequency Technology). Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measurement error ±0.05 % (PremiumCal). Density: measurement error ±0.2 kg/m³. High turndown due to low pressure loss/zero point. | |
| 变送器特点 | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. | |
| 公称口径范围 | DN 25 to 250(1 to 10") | |
| 接液部件材质 | Measuring tube: 1.4404 (316/316L); stainless steel for cryogenic applications
Connection: 1.4404 (316/316L) | |
| 测量变量 | Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration | |
| 最大测量误差 | Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0002 g/cm³, +/-0.0001 g/cm³ (option) (standard) | |
| 测量范围 | 0 to 2 400 000 kg/h (0 to 88183 lb/min) | |
| 最大过程压力 | PN 100, Class 600, 63K | |
| 介质温度范围 | Standard: –50 to +205°C (–58 to +401 °F)
Option: –196 to +150 °C (–321 to +302 °F) | |
| 环境温度范围 | Standard: - 40 to +60 °C (–40 to +140 °F)
Option:–50 to +60 °C (–58 to +140 °F) | |
| 传感器外壳材质 | 1.4404 (316L), highest corrosion resistance Sensor connection housing (standard): AlSi10Mg, coated Sensor connection housing (option): 1.4301 (304); 1.4404 (316L); 1.4409 (CF3M) similar to 316L | |
| 变送器外壳材质 | AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat | |
| 防护等级 | Sensor remote version (standard): IP66/67, type 4X enclosure
Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure | |
| 显示/操作 | 4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible | |
| 输出 | 4 outputs:
4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output | |
| 输入 | Status input 4-20 mA input | |
| 数字通信 | HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, MODBUS TCP over Ethernet-APL, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA | |
| 电源 | DC 24 V
AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area) | |
| 防爆认证 | ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, KC | |
| 其他认证和证书 | CE, C-tick, EAC marking Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) MI-005 Liquids other than water (Hydrocarbons, Liquified gases, Cryogenic liquids) OIML R117 (Liquids other than water, Liquified gases, Cryogenic liquids) NTEP (Liquids other than water, Cryogenic liquids) MC (Liquids other than water, Cryogenic liquids) LR approval, DNV approval, ABS approval, BV approval PED, CRN, AD 2000 3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK 3-A, EHEDG, cGMP | |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Innovative specialist for challenging applications, as remote version with up to 4 I/Os.
Secured measuring quality – unmatched accuracy of mass flow, volume flow and density.
Highest measurement performance for custody transfer, density and under tough process conditions. | |
| 传感器特点 | Optimized performance for liquids with entrained gas – MFT (Multi-Frequency Technology). Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measurement error ±0.05 % (PremiumCal). Density: measurement error ±0.2 kg/m³. High turndown due to low pressure loss/zero point. | |
| 变送器特点 | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. | |
| 公称口径范围 | DN 25...100 (1...4") | |
| 接液部件材质 | 测量管:1.4404 (316/316L)、不锈钢(适用低温应用)
连接部件:1.4404 (316/316L) | |
| 测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度 | |
| 最大测量误差 | 质量流量(液体):±0.10 %(标准)、0.05 %(可选)
体积流量(液体):±0.10 % 质量流量(气体):±0.35 % 密度(液体):±0.5 kg/m³ | |
| 测量范围 | 0...400 000 kg/h (0...14 697 lb/min) | |
| 最大过程压力 | PN 100,Cl. 600,63K | |
| 介质温度范围 | 标准:–50...+205 °C (–58...+401 °F)
可选:–196...+150 °C (–321...+302 °F) | |
| 环境温度范围 | 标准:- 40...+60 °C (–40...+140 °F)
可选:–60...+60 °C (–76...+140 °F) | |
| 传感器外壳材质 | 1.4404 (316L),最高耐腐蚀性 传感器接线盒(标准):铝合金AlSi10Mg涂层 传感器接线盒(可选):1.4301 (304)、1.4404 (316L)、1.4409 (CF3M),类同316L | |
| 变送器外壳材质 | 铝合金AlSi10Mg涂层;1.4409 (CF3M),类同316L;聚碳酸酯 | |
| 防护等级 | IP66/67,Type 4X。分体式变送器:IP66/67, Type 4X | |
| 显示/操作 | 四行背光显示,触摸键操作(外部操作)
通过现场显示单元和调试软件设置 | |
| 输出 | 4路输出:
4...20 mA HART(有源/无源) 4...20 mA WirelessHART 4...20 mA(有源/无源) 脉冲/频率/开关量输出(有源/无源) 双脉冲输出(有源/无源) 继电器输出 | |
| 输入 | 状态输入
4...20 mA输入 | |
| 数字通信 | HART、PROFIBUS PA、FOUNDATION Fieldbus、Modbus RS485、Profinet、Ethernet/IP、OPC-UA | |
| 电源 | 24 VDC
100...230 VAC 100...230 VAC / 24 VDC(非危险区) | |
| 防爆认证 | ATEX、IECEx、cCSAus、NEPSI、INMETRO、EAC | |
| 产品安全性 | CE认证、C-tick认证、EAC认证 | |
| 功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用 | |
| 计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准)
Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) MI-005非水液体(碳水化合物、低温液体) OIML R117(非水液体、液化气、低温液体) NTEP(非水液体、液化气、低温液体) | |
| 船级认证和证书 | LR approval, DNV approval, ABS approval, BV approval, CCS approval | |
| 压力认证和证书 | PED、CRN、AD 2000 | |
| 材料证书 | 3.1材料证书
NACE MR0175/MR0103,PMI,焊接测试遵循EN ISO、ASME、NORSOK标准 | |
| 卫生型认证和证书 | 3-A、EHEDG | |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Innovative specialist for challenging applications, as remote version with up to 4 I/Os.
Secured measuring quality – unmatched accuracy of mass flow, volume flow and density.
Highest measurement performance for custody transfer, density and under tough process conditions. | |
| 传感器特点 | Optimized performance for liquids with entrained gas – MFT (Multi-Frequency Technology). Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measurement error ±0.05 % (PremiumCal). Density: measurement error ±0.2 kg/m³. High turndown due to low pressure loss/zero point. | |
| 变送器特点 | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. | |
| 公称口径范围 | DN 25...100 (1...4") | |
| 接液部件材质 | 测量管:1.4404 (316/316L)、不锈钢(适用低温应用)
连接部件:1.4404 (316/316L) | |
| 测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度 | |
| 最大测量误差 | 质量流量(液体):±0.10 %(标准)、0.05 %(可选)
体积流量(液体):±0.10 % 质量流量(气体):±0.35 % 密度(液体):±0.2 kg/m³ | |
| 测量范围 | 0...400 000 kg/h (0...14 697 lb/min) | |
| 最大过程压力 | PN 100,Cl. 600,63K | |
| 介质温度范围 | 标准:–50...+205 °C (–58...+401 °F)
可选:–196...+150 °C (–321...+302 °F) | |
| 环境温度范围 | 标准:- 4...+60 °C (–4...+140 °F)
可选:–60...+60 °C (–76...+140 °F) | |
| 传感器外壳材质 | 1.4404 (316L),最高耐腐蚀性 传感器接线盒(标准):铝合金AlSi10Mg涂层 传感器接线盒(可选):1.4301 (304)、1.4404 (316L)、1.4409 (CF3M),类同316L | |
| 变送器外壳材质 | 铝合金AlSi10Mg涂层;1.4409 (CF3M),类同316L;聚碳酸酯 | |
| 防护等级 | IP66/67,Type 4X。分体式变送器:IP66/67, Type 4X | |
| 显示/操作 | 四行背光显示,触摸键操作(外部操作)
通过现场显示单元和调试软件设置 | |
| 输出 | 4路输出:
4...20 mA HART(有源/无源) 4...20 mA WirelessHART 4...20 mA(有源/无源) 脉冲/频率/开关量输出(有源/无源) 双脉冲输出(有源/无源) 继电器输出 | |
| 输入 | 状态输入
4...20 mA输入 | |
| 数字通信 | HART、PROFIBUS PA、FOUNDATION Fieldbus、Modbus RS485、Profinet、Ethernet/IP、OPC-UA | |
| 电源 | 24 VDC
100...230 VAC 100...230 VAC / 24 VDC(非危险区) | |
| 防爆认证 | ATEX、IECEx、cCSAus、NEPSI、INMETRO、EAC | |
| 产品安全性 | CE认证、C-tick认证、EAC认证 | |
| 功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用 | |
| 计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准)
Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) MI-005非水液体(碳水化合物、低温液体) OIML R117(非水液体、液化气、低温液体) NTEP(非水液体、液化气、低温液体) | |
| 船级认证和证书 | LR approval, DNV approval, ABS approval, BV approval, CCS approval | |
| 压力认证和证书 | PED、CRN、AD 2000 | |
| 材料证书 | 3.1材料证书
NACE MR0175/MR0103,PMI,焊接测试遵循EN ISO、ASME、NORSOK标准 | |
| 卫生型认证和证书 | 3-A、EHEDG | |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Innovative specialist for challenging applications, as remote version with up to 4 I/Os.
Secured measuring quality – unmatched accuracy of mass flow, volume flow and density.
Highest measurement performance for custody transfer, density and under tough process conditions. | |
| 传感器特点 | Optimized performance for liquids with entrained gas – MFT (Multi-Frequency Technology). Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measurement error ±0.05 % (PremiumCal). Density: measurement error ±0.2 kg/m³. High turndown due to low pressure loss/zero point. | |
| 变送器特点 | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. | |
| 船级认证和证书 | LR approval, DNV approval, ABS approval, BV approval | |