测量原理 | 科里奥利质量流量 | |
产品标题 | Robust flowmeter with genuine loop-powered technology.
Highest measurement performance for liquids and gases in a wide range of applications. | |
传感器特点 | Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measured error ±0.1 %. Medium temperature up to +205 °C (+401 °F). Nominal diameter: DN 8 to 80 (³⁄₈ to 3"). | |
变送器特点 | Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Loop-powered technology. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). | |
公称口径范围 | DN 8 to 80 (⅜ to 3") | |
接液部件材质 | Measuring tube: 1.4539 (904L); 1.4404; Alloy C22, 2.4602 (UNS N06022) Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022) | |
测量变量 | Mass flow, density, temperature, volume flow, corrected volume flow, reference density | |
最大测量误差 | Mass flow (liquid): ±0.1 % Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³ | |
测量范围 | 0 to 70 000 kg/h (0 to 2570 lb/min) | |
最大过程压力 | PN 100, Class 600, 63K | |
介质温度范围 | Standard: –50 to +150 °C (–58 to +302 °F) Option: –50 to +205 °C (–58 to +401 °F) | |
环境温度范围 | –40 to +60 °C (–40 to +140 °F) | |
传感器外壳材质 | 1.4301/1.4307 (304L), corrosion resistant | |
变送器外壳材质 | AlSi10Mg, coated, 1.4404 (316L) | |
防护等级 | IP66/67, type 4X enclosure | |
显示/操作 | 4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available | |
输出 | 4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive) | |
输入 | None | |
数字通信 | HART, PROFIBUS PA, FOUNDATION Fieldbus | |
电源 | DC 18 to 35 V (4‐20 mA HART with/without pulse/frequency/switch) DC 18 to 30 V (20 mA HART, 4‐20 mA) DC 9 to 32 V (PROFIBUS PA) | |
防爆认证 | ATEX, IECEx, cCSAus, INMETRO, NEPSI, JPN, UK Ex | |
产品安全性 | CE, C-TICK | |
功能安全性 | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 | |
计量认证和证书 | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) | |
压力认证和证书 | PED, CRN, AD 2000 | |
材料证书 | 3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK | |
卫生型认证和证书 | 3-A, EHEDG, cGMP |
测量原理 | 科里奥利质量流量 | |
产品标题 | Robust flowmeter with genuine loop-powered technology.
Highest measurement performance for liquids and gases in a wide range of applications. | |
传感器特点 | Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measured error ±0.1 %. Medium temperature up to +205 °C (+401 °F). Nominal diameter: DN 8 to 80 (³⁄₈ to 3"). | |
变送器特点 | Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Loop-powered technology. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). | |
公称口径范围 | DN 8...80 (⅜...3") | |
接液部件材质 | 测量管:1.4539 (904L);Alloy C22 2.4602 (UNS N06022)合金 连接部件:1.4404 (316/316L);Alloy C22 2.4602 (UNS N06022)合金 | |
测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度 | |
最大测量误差 | 质量流量(液体):±0.1 % 体积流量(液体):±0.1 % 质量流量(气体):±0.35 %密度(液体):±0.0005 g/cm³ | |
测量范围 | 0...70 000 kg/h (0...2570 lb/min) | |
最大过程压力 | PN 100,Cl. 600,63K | |
介质温度范围 | 标准:–50...+150 °C (–58...+302 °F) 可选:–50...+205 °C (–58...+401 °F) | |
环境温度范围 | –40...+60 °C (–40...+140 °F) | |
传感器外壳材质 | 1.4301/1.4307 (304L),耐腐蚀 | |
变送器外壳材质 | 铝合金AlSi10Mg涂层:1.4404 (316L) | |
防护等级 | IP66/67,Type 4X (外壳) | |
显示/操作 | 四行背光显示,触摸键操作
(外部操作)
通过现场显示屏和调试软件设置 提供分离型显示单元 | |
输出 | 4...20 mA HART(无源) 4...20 mA(无源) 脉冲/频率/开关量输出(无源) | |
输入 | 无 | |
数字通信 | HART、PROFIBUS PA、FOUNDATION Fieldbus | |
电源 | 18...35 VDC(4...20 mA HART,带/不带脉冲/频率/开关量)
18...30 VDC(20 mA HART,4...20 mA) 9...32 VDC(PROFIBUS PA) | |
防爆认证 | ATEX, IECEx, cCSAus, INMETRO, NEPSI, TIIS | |
产品安全性 | CE认证、C-tick认证、EAC认证 | |
功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用 | |
计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准) Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
压力认证和证书 | PED、CRN、AD 2000 | |
材料证书 | 3.1材料证书
NACE MR0175/MR0103,PMI,焊接测试遵循EN ISO、ASME、NORSOK标准 | |
卫生型认证和证书 | 3-A、EHEDG |
测量原理 | 科里奥利质量流量 | |
产品标题 | Robust flowmeter with genuine loop-powered technology.
Highest measurement performance for liquids and gases in a wide range of applications. | |
传感器特点 | Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measured error ±0.1 %. Medium temperature up to +205 °C (+401 °F). Nominal diameter: DN 8 to 80 (³⁄₈ to 3"). | |
变送器特点 | Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Loop-powered technology. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). | |
公称口径范围 | DN 8...80 (⅜...3") | |
接液部件材质 | 测量管:1.4539 (904L);Alloy C22 2.4602 (UNS N06022)合金 连接部件:1.4404 (316/316L);Alloy C22 2.4602 (UNS N06022)合金 | |
测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度 | |
最大测量误差 | 质量流量(液体):±0.1 % 体积流量(液体):±0.1 % 质量流量(气体):±0.35 %密度(液体):±0.0005 g/cm³ | |
测量范围 | 0...70 000 kg/h (0...2570 lb/min) | |
最大过程压力 | PN 100,Cl. 600,63K | |
介质温度范围 | 标准:–50...+150 °C (–58...+302 °F) 可选:–50...+205 °C (–58...+401 °F) | |
环境温度范围 | –40...+60 °C (–40...+140 °F) | |
传感器外壳材质 | 1.4301/1.4307 (304L),耐腐蚀 | |
变送器外壳材质 | 铝合金AlSi10Mg涂层:1.4404 (316L) | |
防护等级 | IP66/67,Type 4X (外壳) | |
显示/操作 | 四行背光显示,触摸键操作
(外部操作)
通过现场显示屏和调试软件设置 提供分离型显示单元 | |
输出 | 4...20 mA HART(无源) 4...20 mA(无源) 脉冲/频率/开关量输出(无源) | |
输入 | 无 | |
数字通信 | HART、PROFIBUS PA、FOUNDATION Fieldbus | |
电源 | 18...35 VDC(4...20 mA HART,带/不带脉冲/频率/开关量)
18...30 VDC(20 mA HART,4...20 mA) 9...32 VDC(PROFIBUS PA) | |
防爆认证 | ATEX、IECEx、cCSAus、INMETRO、NEPSI、TIIS | |
产品安全性 | CE认证、C-Tick认证 | |
功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用 | |
计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准) Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
压力认证和证书 | PED、CRN、AD 2000 | |
材料证书 | 3.1材料证书
NACE MR0175/MR0103,PMI,焊接测试遵循EN ISO、ASME、NORSOK标准 | |
卫生型认证和证书 | 3-A、EHEDG |