| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Flowmeter with premium accuracy, robustness and an ultra-compact transmitter.
Highest measurement performance for liquids and gases under varying, demanding process conditions. | |
| 传感器特点 | Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature up to +240 °C (+464 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10"). | |
| 变送器特点 | Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available. | |
| 公称口径范围 | DN 8 to 250 (⅜ to 10") | |
| 接液部件材质 | Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022) Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022) | |
| 测量变量 | Mass flow, density, temperature, volume flow, corrected volume, flow, reference density, concentration | |
| 最大测量误差 | Mass flow (liquid): ±0.1 % (standard), 0.05 % (option) Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³ | |
| 测量范围 | 0 to 2 200 000 kg/h (0 to 80 840 lb/min) | |
| 最大过程压力 | PN 100, Class 600, 63K | |
| 介质温度范围 | Standard: –50 to +150 °C (–58 to +302 °F) Option: –50 to +240 °C (–58…+464 °F) | |
| 环境温度范围 | Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F) | |
| 传感器外壳材质 | 1.4301/1.4307 (304L), corrosion resistant | |
| 变送器外壳材质 | Compact: AlSi10Mg, coated Compact/ultra‐compact: 1.4301 (304), 1.4404 (316L) | |
| 防护等级 | Standard: IP66/67, type 4X enclosure Option: IP69 | |
| 显示/操作 | 4‐line backlit display available (no local operation) Configuration via web browser and operating tools possible | |
| 输出 | 4‐20 mA HART (active) Pulse/frequency/switch output (passive) | |
| 输入 | None | |
| 数字通信 | HART, Modbus RS485, EtherNet/IP, PROFIBUS DP, PROFINET | |
| 电源 | DC 20 to 30 V | |
| 防爆认证 | ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC | |
| 产品安全性 | CE, C-Tick, EAC marking | |
| 计量认证和证书 | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) | |
| 船级认证和证书 | ABS (American Bureau of Shipping) BV (Bureau Veritas) LR (Lloyds Register) BV approval, CCS approval | |
| 压力认证和证书 | PED, CRN, AD 2000 | |
| 材料证书 | 3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK | |
| 卫生型认证和证书 | 3-A, EHEDG, cGMP | |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Flowmeter with premium accuracy, robustness and an ultra-compact transmitter.
Highest measurement performance for liquids and gases under varying, demanding process conditions. | |
| 传感器特点 | Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature up to +240 °C (+464 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10"). | |
| 变送器特点 | Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available. | |
| 公称口径范围 | DN 8...250 (⅜...10") | |
| 接液部件材质 | 测量管:1.4539 (904L)、1.4404 (316/316L)、Alloy C22 2.4602 (UNS N06022)合金 连接部件:1.4404 (316/316L)、Alloy C22 2.4602 (UNS N06022)合金 | |
| 测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度 | |
| 最大测量误差 | 质量流量(液体):±0.1 %(标准)、0.05 %(可选) 体积流量(液体):±0.1 % 质量流量(气体):±0.35 % 密度(液体):±0.0005 g/cm³ | |
| 测量范围 | 0...2 200 000 kg/h (0...80 840 lb/min) | |
| 最大过程压力 | PN 100,Cl. 600,63K | |
| 介质温度范围 | 标准:–50...+150 °C (–58...+302 °F) 可选:–50...+240 °C (–58...+464 °F) | |
| 环境温度范围 | 标准:–40...+60 °C (–40...+140 °F) 可选:–50...+60 °C (–58...+140 °F) | |
| 传感器外壳材质 | 1.4301/1.4307 (304L),耐腐蚀 | |
| 变送器外壳材质 | 一体式:铝合金AlSi10Mg涂层
一体式/超紧凑型一体式:1.4301 (3041.4404 316) | |
| 防护等级 | 标准:IP66/67,Type 4X 可选:IP69 | |
| 显示/操作 | 四行背光显示(无现场操作) 通过网页服务器和调试软件设置 | |
| 输出 | 4...20 mA HART(有源) 脉冲/频率/开关量输出(无源) | |
| 输入 | 无 | |
| 数字通信 | HART、Modbus RS485、EtherNet/IP、PROFIBUS DP、PROFINET | |
| 电源 | 20...30 VDC | |
| 防爆认证 | ATEX、IECEx、cCSAus、NEPSI、INMETRO、EAC | |
| 产品安全性 | CE认证、C-tick认证、EAC认证 | |
| 计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准) Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
| 船级认证和证书 | ABS(美国船级社) BV(法国船级社) LR(劳氏船级社) | |
| 压力认证和证书 | PED、CRN、AD 2000 | |
| 材料证书 | 3.1材料证书
NACE MR0175/MR0103,PMI,焊接测试遵循EN ISO、ASME、NORSOK标准 | |
| 卫生型认证和证书 | 3-A、EHEDG | |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Flowmeter with premium accuracy, robustness and an ultra-compact transmitter.
Highest measurement performance for liquids and gases under varying, demanding process conditions. | |
| 传感器特点 | Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature up to +240 °C (+464 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10"). | |
| 变送器特点 | Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available. | |
| 公称口径范围 | DN 8...250 (⅜...10") | |
| 接液部件材质 | 测量管:1.4539 (904L)、1.4404 (316/316L)、Alloy C22 2.4602 (UNS N06022)合金 连接部件:1.4404 (316/316L)、Alloy C22 2.4602 (UNS N06022)合金 | |
| 测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度 | |
| 最大测量误差 | 质量流量(液体):±0.1 %(标准)、0.05 %(可选) 体积流量(液体):±0.1 % 质量流量(气体):±0.35 % 密度(液体):±0.0005 g/cm³ | |
| 测量范围 | 0...2 200 000 kg/h (0...80 840 lb/min) | |
| 最大过程压力 | PN 100,Cl. 600,63K | |
| 介质温度范围 | 标准:–50...+150 °C (–58...+302 °F)
可选:–50...+240 °C (–58...+464 °F) | |
| 环境温度范围 | 标准:–40...+60 °C (–40...+140 °F) 可选:–50...+60 °C (–58...+140 °F) | |
| 传感器外壳材质 | 1.4301/1.4307 (304L),耐腐蚀 | |
| 变送器外壳材质 | 一体式:铝合金AlSi10Mg涂层
一体式/超紧凑型一体式:1.4301 (3041.4404 316) | |
| 防护等级 | 标准:IP66/67,Type 4X 可选:IP69 | |
| 显示/操作 | 4行背光显示(无现场操作) 通过网页服务器和调试软件设置 | |
| 输出 | 4...20 mA HART(有源) 脉冲/频率/开关量输出(无源) | |
| 输入 | 无 | |
| 数字通信 | HART、Modbus RS485、EtherNet/IP、PROFIBUS DP、PROFINET | |
| 电源 | 20...30 VDC | |
| 防爆认证 | ATEX、IECEx、cCSAus、NEPSI、INMETRO、EAC | |
| 产品安全性 | CE认证、C-tick认证、EAC认证 | |
| 计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准) Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
| 船级认证和证书 | ABS(美国船级社) BV(法国船级社) LR(劳氏船级社) | |
| 压力认证和证书 | PED、CRN、AD 2000 | |
| 材料证书 | 3.1材料证书
NACE MR0175/MR0103,PMI,焊接测试遵循EN ISO、ASME、NORSOK标准 | |
| 卫生型认证和证书 | 3-A、EHEDG | |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Flowmeter with premium accuracy, robustness and an ultra-compact transmitter.
Highest measurement performance for liquids and gases under varying, demanding process conditions. | |
| 传感器特点 | Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature up to +240 °C (+464 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10"). | |
| 变送器特点 | Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available. | |
| 公称口径范围 | DN 8...250 (⅜...10") | |
| 接液部件材质 | 测量管:1.4539 (904L)、1.4404 (316/316L)、Alloy C22 2.4602 (UNS N06022)合金 连接部件:1.4404 (316/316L)、Alloy C22 2.4602 (UNS N06022)合金 | |
| 测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度 | |
| 最大测量误差 | 质量流量(液体):±0.1 %(标准)、0.05 %(可选) 体积流量(液体):±0.1 % 质量流量(气体):±0.35 % 密度(液体):±0.0005 g/cm³ | |
| 测量范围 | 0...2 200 000 kg/h (0...80 840 lb/min) | |
| 最大过程压力 | PN 100,Cl. 600,63K | |
| 介质温度范围 | 标准:–50...+150 °C (–58...+302 °F) 可选:–50...+240 °C (–58...+464 °F) | |
| 环境温度范围 | 标准:–40...+60 °C (–40...+140 °F) 可选:–50...+60 °C (–58...+140 °F) | |
| 传感器外壳材质 | 1.4301/1.4307 (304L),耐腐蚀 | |
| 变送器外壳材质 | 一体式:铝合金AlSi10Mg涂层
一体式/超紧凑型一体式:1.4301 (3041.4404 316) | |
| 防护等级 | 标准:IP66/67,Type 4X 可选:IP69 | |
| 显示/操作 | 无现场操作 可以通过网页服务器和调试软件设置 | |
| 输出 | 4...20 mA HART(有源) 脉冲/频率/开关量输出(无源) | |
| 输入 | 无 | |
| 数字通信 | HART、Modbus RS485、EtherNet/IP、PROFIBUS DP、PROFINET | |
| 电源 | 20...30 VDC | |
| 防爆认证 | ATEX、IECEx、cCSAus、NEPSI、INMETRO、EAC | |
| 产品安全性 | CE认证、C-tick认证、EAC认证 | |
| 计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准) Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
| 船级认证和证书 | ABS(美国船级社) BV(法国船级社) LR(劳氏船级社) | |
| 压力认证和证书 | PED、CRN、AD 2000 | |
| 材料证书 | 3.1材料证书
NACE MR0175/MR0103,PMI,焊接测试遵循EN ISO、ASME、NORSOK标准 | |
| 卫生型认证和证书 | 3-A、EHEDG | |