测量原理 | 科里奥利质量流量 | |
产品标题 | Flowmeter with minimized total cost of ownership and a compact, easily accessible transmitter.
Accurate measurement of liquids and gases for a wide range of standard applications. | |
传感器特点 | Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Compact dual-tube sensor. Medium temperature up to +150 °C (+302 °F). | |
变送器特点 | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Process pressure up to 100 bar (1450 psi). Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. | |
公称口径范围 | DN 8 to 80 (⅜ to 3") | |
接液部件材质 | Measuring tube: 1.4539 (904L) Connection: 1.4404 (316/316L) | |
测量变量 | Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration | |
最大测量误差 | Mass flow (liquid): ±0.15 % (standard), ±0.10 % (option) Volume flow (liquid): ±0.15 % Mass flow (gas): ±0.50 % Density (liquid): ±0.0005 g/cm³ | |
测量范围 | 0 to 180 000 kg/h (0 to 6615 lb/min) | |
最大过程压力 | PN 100, Class 600, 63K | |
介质温度范围 | –40 to +150 °C (–40 to +302 °F) | |
环境温度范围 | Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F) | |
传感器外壳材质 | 1.4301 (304), corrosion resistant | |
变送器外壳材质 | AlSi10Mg, coated; stainless steel for hygenic transmitter design | |
防护等级 | Standard: IP66/67, Type 4X enclosure IP69 | |
显示/操作 | 4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available" | |
输出 | 3 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output | |
输入 | Status input 4-20 mA input | |
数字通信 | HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA | |
电源 | DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area) | |
防爆认证 | ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex, KC | |
产品安全性 | CE, C-tick, EAC marking | |
功能安全性 | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 | |
计量认证和证书 | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) | |
船级认证和证书 | LR approval, DNV approval, ABS approval, BV approval, CCS approval | |
压力认证和证书 | PED, CRN | |
材料证书 | 3.1 material | |
卫生型认证和证书 | 3-A, EHEDG, cGMP |
测量原理 | 科里奥利质量流量 | |
产品标题 | Flowmeter with minimized total cost of ownership and a compact, easily accessible transmitter.
Accurate measurement of liquids and gases for a wide range of standard applications. | |
传感器特点 | Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Compact dual-tube sensor. Medium temperature up to +150 °C (+302 °F). | |
变送器特点 | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Process pressure up to 100 bar (1450 psi). Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. |
测量原理 | 科里奥利质量流量 | |
产品标题 | Flowmeter with minimized total cost of ownership and a compact, easily accessible transmitter.
Accurate measurement of liquids and gases for a wide range of standard applications. | |
传感器特点 | Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Compact dual-tube sensor. Medium temperature up to +150 °C (+302 °F). | |
变送器特点 | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Process pressure up to 100 bar (1450 psi). Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. | |
公称口径范围 | DN 8...80 (⅜...3") | |
接液部件材质 | 测量管:1.4539 (904L) 连接部件:1.4404 (316/316L) | |
测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度 | |
最大测量误差 | 质量流量(液体):±0.15 %(标准)、±0.10 %(可选) 体积流量(液体):±0.15 % 质量流量(气体):±0.5 % 密度(液体):±0.0005 g/cm³ | |
测量范围 | 0...180 000 kg/h (0...6615 lb/min) | |
最大过程压力 | PN 100,Cl. 600,63K | |
介质温度范围 | –40...+150 °C (–40...+302 °F) | |
环境温度范围 | 标准:–40...+60 °C (–40...+140 °F)
可选:–50...+60 °C (–58...+140 °F) | |
传感器外壳材质 | 1.4301 (304),耐腐蚀 | |
变送器外壳材质 | 铝合金AlSi10Mg涂层;卫生型不锈钢变送器 | |
防护等级 | 标准:IP66/67,type 4X
IP69 | |
显示/操作 | 四行背光显示,触摸键操作(外部操作)
通过现场显示屏和调试软件设置 提供分离型显示单元 | |
输出 | 3路输出:
4...-20 mA HART(有源/无源) 4...-20 mA WirelessHART 4...-20 mA(有源/无源) 脉冲/频率/开关量输出(有源/无源) 双脉冲输出(有源/无源) 继电器输出 | |
输入 | 状态输入
4...20 mA输入 | |
数字通信 | HART、PROFIBUS PA、FOUNDATION Fieldbus、Modbus RS485、Profinet、Ethernet/IP、OPC-UA | |
电源 | 24 VDC
100...230 VAC 100...230 VAC / 24 VDC(非危险区) | |
防爆认证 | ATEX、IECEx、cCSAus、NEPSI、INMETRO、EAC | |
产品安全性 | CE认证、C-tick认证、EAC认证 | |
功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用 | |
计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准)
Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
船级认证和证书 | LR approval, DNV approval, ABS approval, BV approval, CCS approval | |
压力认证和证书 | PED、CRN | |
材料证书 | 3.1材料证书 | |
卫生型认证和证书 | 3-A、EHEDG |
测量原理 | 科里奥利质量流量 | |
产品标题 | Flowmeter with minimized total cost of ownership and a compact, easily accessible transmitter.
Accurate measurement of liquids and gases for a wide range of standard applications. | |
传感器特点 | Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Compact dual-tube sensor. Medium temperature up to +150 °C (+302 °F). | |
变送器特点 | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Process pressure up to 100 bar (1450 psi). Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. | |
公称口径范围 | DN 8...80 (⅜...3") | |
接液部件材质 | 测量管:1.4539 (904L) 连接部件:1.4404 (316/316L) | |
测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度 | |
最大测量误差 | 质量流量(液体):±0.15 %(标准)、±0.10 %(可选) 体积流量(液体):±0.15 % 质量流量(气体):±0.5 % 密度(液体):±0.0005 g/cm³ | |
测量范围 | 0...180 000 kg/h (0...6615 lb/min) | |
最大过程压力 | PN 100,Cl. 600,63K | |
介质温度范围 | –40...+150 °C (–40...+302 °F) | |
环境温度范围 | 标准:–40...+60 °C (–40...+140 °F)
可选:–50...+60 °C (–58...+140 °F) | |
传感器外壳材质 | 1.4301 (304),耐腐蚀 | |
变送器外壳材质 | 铝合金AlSi10Mg涂层;卫生型不锈钢变送器 | |
防护等级 | 标准:IP66/67,type 4X
IP69 | |
显示/操作 | 四行背光显示,触摸键操作(外部操作)
通过现场显示屏和调试软件设置 提供分离型显示单元 | |
输出 | 3路输出:
4...20 mA HART(有源/无源) 4...20 mA WirelessHART 4...20 mA(有源/无源) 脉冲/频率/开关量输出(有源/无源) 双脉冲输出(有源/无源) 继电器输出 | |
输入 | 状态输入
4...20 mA输入 | |
数字通信 | HART、PROFIBUS PA、FOUNDATION Fieldbus、Modbus RS485、Profinet、Ethernet/IP、OPC-UA | |
电源 | 24 VDC
100...230 VAC 100...230 VAC / 24 VDC(非危险区) | |
防爆认证 | ATEX、IECEx、cCSAus、NEPSI、INMETRO、EAC | |
产品安全性 | CE认证、C-tick认证、EAC认证 | |
功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用 | |
计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准)
Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
船级认证和证书 | LR approval, DNV approval, ABS approval, BV approval, CCS approval | |
压力认证和证书 | PED、CRN | |
材料证书 | 3.1材料证书 | |
卫生型认证和证书 | 3-A、EHEDG |
测量原理 | 科里奥利质量流量 | |
产品标题 | Flowmeter with minimized total cost of ownership and a compact, easily accessible transmitter.
Accurate measurement of liquids and gases for a wide range of standard applications. | |
船级认证和证书 | LR approval, DNV approval, ABS approval, BV approval |