测量原理 | 科里奥利质量流量 | |
产品标题 | Compact sensor for smallest quantities with seamless system integration.
Measuring accurately smallest quantities of liquids and gases. | |
传感器特点 | Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor.
Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +200 °C (+392 °F). | |
变送器特点 | High flexibility in system integration – wide range of communication interfaces. Fast commissioning – pre-configured devices. Automatic recovery of data for servicing.
Device as compact or remote version. Flexible outputs. Modbus RS485. | |
公称口径范围 | DN 1...6 (¹⁄₂₄...¹⁄₄") | |
接液部件材质 | 测量管:1.4539 (904L) 连接部件:1.4539 (904L)、1.4404 (316/316L) | |
测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度 | |
最大测量误差 | 质量流量(液体):±0.1 % 体积流量(液体):±0.1 % 质量流量(气体):±0.5 % 密度(液体):±0.0005 g/cm3 | |
测量范围 | 0...1000 kg/h (0...37 lb/min) | |
最大过程压力 | PN 40,Cl. 300,10K,400 bar (5800 psi) | |
介质温度范围 | –50...+200 °C (–58...+392 °F) | |
环境温度范围 | 标准:–20...+60 °C (–4...+140 °F) 可选:–40...+60 °C (–40...+140 °F) | |
传感器外壳材质 | 1.4301 (304),耐腐蚀 | |
变送器外壳材质 | 粉末压铸铝 | |
防护等级 | IP67,type 4X。分体式变送器:IP67,Type 4X | |
显示/操作 | 四行背光显示,触摸键操作(外部操作) 可以通过现场显示单元和调试软件设置 | |
输出 | 4路模块化输出: 0...20 mA(有源)/ 4...20 mA(有源/无源) 脉冲/频率/开关量输出(无源) 继电器 | |
输入 | 1路模块化输入:状态 | |
数字通信 | HART、Modbus RS485 | |
电源 | 16...62 VDC 85...260 VAC(45...65 Hz) 20...55 VAC(45...65 Hz) | |
防爆认证 | ATEX、IECEx、NEC/CEC、NEPSI | |
其他认证和证书 | 3.1材料证书,在认证标定装置上标定(符合ISO/IEC 17025标准),NAMUR、SIL CRN |
测量原理 | 科里奥利质量流量 | |
产品标题 | Compact sensor for smallest quantities with seamless system integration.
Measuring accurately smallest quantities of liquids and gases. | |
传感器特点 | Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor.
Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +200 °C (+392 °F). | |
变送器特点 | High flexibility in system integration – wide range of communication interfaces. Fast commissioning – pre-configured devices. Automatic recovery of data for servicing.
Device as compact or remote version. Flexible outputs. Modbus RS485. | |
公称口径范围 | DN 1...6 (¹⁄₂₄...¹⁄₄") | |
接液部件材质 | 测量管:1.4539 (904L) 连接部件:1.4539 (904L)、1.4404 (316/316L) | |
测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度 | |
最大测量误差 | 质量流量(液体):±0.1 % 体积流量(液体):±0.1 % 质量流量(气体):±0.5 % 密度(液体):±0.0005 g/cm3 | |
测量范围 | 0...1000 kg/h (0...37 lb/min) | |
最大过程压力 | PN 40,Cl. 300,10K,400 bar (5800 psi) | |
介质温度范围 | –50...+200 °C (–58...+392 °F) | |
环境温度范围 | 标准:–20...+60 °C (–4...+140 °F) 可选:–40...+60 °C (–40...+140 °F) | |
传感器外壳材质 | 1.4301 (304),耐腐蚀 | |
变送器外壳材质 | 粉末压铸铝 | |
防护等级 | IP67,type 4X;分体式变送器:IP67,Type 4X | |
显示/操作 | 四行背光显示,触摸键操作(外部操作) 可以通过现场显示单元和调试软件设置 | |
输出 | 4路模块化输出: 0...20 mA(有源)/ 4...20 mA(有源/无源) 脉冲/频率/开关量输出(无源) 继电器 | |
输入 | 1路模块化输入:状态 | |
数字通信 | HART、Modbus RS485 | |
电源 | 16...62 VDC 85...260 VAC(45...65 Hz) 20...55 VAC(45...65 Hz) | |
防爆认证 | ATEX、IECEx、NEC/CEC、NEPSI | |
其他认证和证书 | 3.1材料证书,在认证标定装置上标定(符合ISO/IEC 17025标准),NAMUR、SIL CRN | |
功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用 | |
计量认证和证书 | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR | |
材料证书 | 3.1材料证书 |