测量原理 | 科里奥利质量流量 | |
产品标题 | The compact sensor with an ultra-compact transmitter.
Measurement of liquids with the most diverse properties in continuous process control & batching applications. | |
传感器特点 | High process safety – high measuring accuracy for different media in shortest filling time. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Nominal diameter: DN 8 to 25 (³⁄₈ to 1"). Various hygienic process connections, 3-A conform. CIP, SIP cleanable sensor. | |
变送器特点 | Versatile and time-saving wiring – plug connector. Fast commissioning – pre-configured devices. Automatic recovery of data for servicing.
Robust, ultra‐compact transmitter housing. Pulse/frequency/switch output, Modbus RS485. Excellent and easily cleanable transmitter. | |
公称口径范围 | DN 8...25 (³⁄₈...1⁄") | |
接液部件材质 | 测量管:1.4539 (904L) 连接部件:1.4404 (316/316L) | |
测量变量 | 质量流量、密度、温度、体积流量 | |
最大测量误差 | 质量流量(液体):±0.15 % 密度(液体):±0.0005 g/cm³ | |
测量范围 | 0...18 000 kg/h (0...660 lb/min) | |
最大过程压力 | PN 40 | |
介质温度范围 | –40...+125 °C (–40...+257 °F) 150 °C,最多1小时 | |
环境温度范围 | –20...+60 °C (–4...+140 °F) | |
传感器外壳材质 | 1.4301 (304),耐腐蚀 | |
变送器外壳材质 | 1.4308 (304) | |
防护等级 | IP67,Type 4X | |
显示/操作 | 无现场操作 可以通过调试软件设置 | |
输出 | 脉冲/频率/开关量输出(无源信号) | |
输入 | 无 | |
数字通信 | Modbus RS485 | |
电源 | 20...30 VDC | |
防爆认证 | ATEX、IECEx、cCSAus | |
其他认证和证书 | 3.1材料证书,在认证标定装置上标定(符合ISO/IEC 17025标准),NAMUR 3-A | |
产品安全性 | CE |