测量原理 | 涡街 | |
产品标题 | Versatile flowmeter with detection of wet steam conditions and best-in-class accuracy.
Easy energy management – integrated temperature and pressure measurement for steam and gases.
Suitable for a wide range of applications; optimized for steam applications. | |
传感器特点 | Space-saving engineering – inlet run compensation. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
Wet steam capabilities for DN 25 to 300 (1 to 12"). Flexible positioning of pressure cell. Industrial siphon design for pressure measurement. | |
变送器特点 | Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). | |
公称口径范围 | DN 15...300 (½...12") | |
接液部件材质 | 测量管:1.4408 (C3FM);CX2MW,类同Alloy C22 2.4602合金 DSC传感器:1.4435 (316/316L);UNS N06022,类同Alloy C22 2.4602合金 连接:1.4404 (F316/F316L),CX2MW,类同Alloy C22, 2.4602 1.4408 (CF3M)合金 | |
测量变量 | 体积流量、质量流量、校正体积流量、能量流、热流量差值、温度
| |
最大测量误差 | 体积流量(液体):±0.75 % 体积流量(蒸汽、气体):±1.00 % 质量流量(液体):±0.85% 质量流量(蒸汽、气体):±1.7 % | |
测量范围 | 液体:0.16...2412 m³/h (0.09...1420 ft³/min) 取决于介质:水,1 bar (14.5 psi)绝压,20 °C (68° F) 蒸汽、气体:2...32 166 m³/h (1.18...18 932 ft³/min) 取决于介质:蒸汽,180 °C (356 °F),10 bar (145 psi)绝压;空气,25 °C (77 °F),4.4 bar (63.8 psi)绝压 | |
最大过程压力 | PN 40、Cl. 300、20K
| |
介质温度范围 | 标准型:–40...+260 °C (–40...+500 °F) 高温/低温型(可选):–200...+400 °C (–328...+752 °F) 高温/低温型(特殊选型):–200...+450 °C (–328...+842 °F) | |
环境温度范围 | 一体式(标准):–40...+80 °C (–40...+176 °F) 一体式(可选):–50...+80 °C (–58...+176 °F) 分体式(标准):–40...+85 °C (–40...+185 °F) 分体式(可选):–50...+85 °C (–58...+185 °F) | |
传感器外壳材质 | 传感器接线盒:铝合金AlSi10Mg涂层;1.4408 (CF3M)
| |
变送器外壳材质 | 铝合金AlSi10Mg涂层:1.4404 (316L)
| |
防护等级 | 一体式仪表:IP66/67, type 4X 分体式传感器:IP66/67, type 4X 分体式变送器:IP66/67, type 4X | |
显示/操作 | 四行背光显示,触摸键操作(外部操作) 通过现场显示屏和调试软件设置 提供分离型显示单元 | |
输出 | 4...20 mA HART(无源) 4...20 mA(无源) 脉冲/频率/开关量输出(无源) | |
输入 | 4...20 mA电流输入(无源)
| |
数字通信 | HART、PROFIBUS PA、FOUNDATION Fieldbus
| |
电源 | 12...35 VDC(4...20 mA HART,带/不带脉冲/频率/开关量输出) 12...30 VDC(4...20 mA HART,4...20 mA) 12...35 VDC(4...20 mA HART,脉冲/频率/开关量输出,4...20 mA输入) 9...32 VDC(PROFIBUS PA,脉冲/频率/开关量输出) | |
防爆认证 | ATEX、IECEx、cCSAus、TIIS
| |
产品安全性 | general_selection_prod_comp_text_600770070 | |
功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用
| |
计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准) Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
船级认证和证书 | ABS, LR, BV, DNV | |
压力认证和证书 | PED、CRN、AD 2000
| |
材料证书 | 3.1材料证书
NACE MR0175/MR0103、PMI(特殊选型)、焊接测试符合ISO 15614‐1标准,类同ASME IX(特殊选型) |
测量原理 | 涡街 | |
产品标题 | Versatile flowmeter with detection of wet steam conditions and best-in-class accuracy.
Easy energy management – integrated temperature and pressure measurement for steam and gases.
Suitable for a wide range of applications; optimized for steam applications. | |
传感器特点 | Space-saving engineering – inlet run compensation. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
Wet steam capabilities for DN 25 to 300 (1 to 12"). Flexible positioning of pressure cell. Industrial siphon design for pressure measurement. | |
变送器特点 | Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). | |
公称口径范围 | DN 15...300 (½...12") | |
接液部件材质 | 测量管:1.4408 (C3FM);CX2MW,类同Alloy C22 2.4602合金 DSC传感器:1.4435 (316/316L);UNS N06022,类同Alloy C22 2.4602合金 连接:1.4404 (F316/F316L),CX2MW,类同Alloy C22, 2.4602 1.4408 (CF3M)合金 | |
测量变量 | 体积流量、质量流量、校正体积流量、能量流、热流量差值、温度 | |
最大测量误差 | 体积流量(液体):±0.75 % 体积流量(蒸汽、气体):±1.00 % 质量流量(液体):±0.85% 质量流量(蒸汽、气体):±1.7 % | |
测量范围 | 液体:0.16...2412 m³/h (0.09...1420 ft³/min) 取决于介质:水,1 bar (14.5 psi)绝压,20 °C (68° F) 蒸汽、气体:2...32 166 m³/h (1.18...18 932 ft³/min) 取决于介质:蒸汽,180 °C (356 °F),10 bar (145 psi)绝压;空气,25 °C (77 °F),4.4 bar (63.8 psi)绝压 | |
最大过程压力 | PN 40、Cl. 300、20K | |
介质温度范围 | 标准型:–40...+260 °C (–40...+500 °F) 高温/低温型(可选):–200...+400 °C (–328...+752 °F) 高温/低温型(特殊选型):–200...+450 °C (–328...+842 °F) | |
环境温度范围 | 一体式(标准):–40...+80 °C (–40...+176 °F) 一体式(可选):–50...+80 °C (–58...+176 °F) 分体式(标准):–40...+85 °C (–40...+185 °F) 分体式(可选):–50...+85 °C (–58...+185 °F) | |
传感器外壳材质 | 传感器接线盒:铝合金AlSi10Mg涂层;1.4408 (CF3M) | |
变送器外壳材质 | 铝合金AlSi10Mg涂层:1.4404 (316L) | |
防护等级 | 一体式仪表:IP66/67, type 4X 分体式传感器:IP66/67, type 4X 分体式变送器:IP66/67, type 4X | |
显示/操作 | 四行背光显示,触摸键操作(外部操作) 通过现场显示屏和调试软件设置 提供分离型显示单元 | |
输出 | 4...20 mA HART(无源) 4...20 mA(无源) 脉冲/频率/开关量输出(无源) | |
输入 | 4...20 mA电流输入(无源) | |
数字通信 | HART、PROFIBUS PA、FOUNDATION Fieldbus | |
电源 | 12...35 VDC(4...20 mA HART,带/不带脉冲/频率/开关量输出) 12...30 VDC(4...20 mA HART,4...20 mA) 12...35 VDC(4...20 mA HART,脉冲/频率/开关量输出,4...20 mA输入) 9...32 VDC(PROFIBUS PA,脉冲/频率/开关量输出) | |
防爆认证 | ATEX、IECEx、cCSAus、TIIS | |
产品安全性 | CE认证、C-Tick认证 | |
功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用 | |
计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准) Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
船级认证和证书 | ABS、LR、BV | |
压力认证和证书 | PED、CRN、AD 2000 | |
材料证书 | 3.1材料证书
NACE MR0175/MR0103、PMI(特殊选型)、焊接测试符合ISO 15614‐1标准,类同ASME IX(特殊选型) |
测量原理 | 涡街 | |
产品标题 | Versatile flowmeter with detection of wet steam conditions and best-in-class accuracy.
Easy energy management – integrated temperature and pressure measurement for steam and gases.
Suitable for a wide range of applications; optimized for steam applications. | |
传感器特点 | Space-saving engineering – inlet run compensation. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor.
Wet steam capabilities for DN 25 to 300 (1 to 12"). Flexible positioning of pressure cell. Industrial siphon design for pressure measurement. | |
变送器特点 | Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). | |
公称口径范围 | DN 15...300 (½...12") | |
接液部件材质 | 测量管:1.4408 (C3FM);CX2MW,类同Alloy C22 2.4602合金 DSC传感器:1.4435 (316/316L);UNS N06022,类同Alloy C22 2.4602合金 连接:1.4404 (F316/F316L),CX2MW,类同Alloy C22, 2.4602 1.4408 (CF3M)合金 | |
测量变量 | 体积流量、质量流量、校正体积流量、能量流、热流量差值、温度 | |
最大测量误差 | 体积流量(液体):±0.75 % 体积流量(蒸汽、气体):±1.00 % 质量流量(液体):±0.85% 质量流量(蒸汽、气体):±1.7 % | |
测量范围 | 液体:0.16...2412 m³/h (0.09...1420 ft³/min) 取决于介质:水,1 bar (14.5 psi)绝压,20 °C (68° F) 蒸汽、气体:2...32 166 m³/h (1.18...18 932 ft³/min) 取决于介质:蒸汽,180 °C (356 °F),10 bar (145 psi)绝压;空气,25 °C (77 °F),4.4 bar (63.8 psi)绝压 | |
最大过程压力 | PN 40、Cl. 300、20K | |
介质温度范围 | 标准型:–40...+260 °C (–40...+500 °F) 高温/低温型(可选):–200...+400 °C (–328...+752 °F) 高温/低温型(特殊选型):–200...+450 °C (–328...+842 °F) | |
环境温度范围 | 一体式(标准):–40...+80 °C (–40...+176 °F) 一体式(可选):–50...+80 °C (–58...+176 °F) 分体式(标准):–40...+85 °C (–40...+185 °F) 分体式(可选):–50...+85 °C (–58...+185 °F) | |
传感器外壳材质 | 传感器接线盒:铝合金AlSi10Mg涂层;1.4408 (CF3M)
| |
变送器外壳材质 | 铝合金AlSi10Mg涂层:1.4404 (316L)
| |
防护等级 | 一体式仪表:IP66/67, type 4X 分体式传感器:IP66/67, type 4X 分体式变送器:IP66/67, type 4X | |
显示/操作 | 四行背光显示,触摸键操作(外部操作) 通过现场显示屏和调试软件设置 提供分离型显示单元 | |
输出 | 4...20 mA HART(无源) 4...20 mA(无源) 脉冲/频率/开关量输出(无源) | |
输入 | 4...20 mA电流输入(无源)
| |
数字通信 | HART、PROFIBUS PA、FOUNDATION Fieldbus
| |
电源 | 12...35 VDC(4...20 mA HART,带/不带脉冲/频率/开关量输出) 12...30 VDC(4...20 mA HART,4...20 mA) 12...35 VDC(4...20 mA HART,脉冲/频率/开关量输出,4...20 mA输入) 9...32 VDC(PROFIBUS PA,脉冲/频率/开关量输出) | |
防爆认证 | ATEX、IECEx、cCSAus、TIIS
| |
产品安全性 | CE认证、C-Tick认证 | |
功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用
| |
计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准) Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
船级认证和证书 | ABS, LR, BV, DNV | |
压力认证和证书 | PED、CRN、AD 2000
| |
材料证书 | 3.1材料证书
NACE MR0175/MR0103、PMI(特殊选型)、焊接测试符合ISO 15614‐1标准,类同ASME IX(特殊选型) |