测量原理 | ||
产品标题 | std_productprofile_product_usp_8119_1511861002.
std_productprofile_product_usp2_38907_1511797452.
For all basic applications and for 1-to-1 replacement of orifice plates. | |
传感器特点 | Easy alignment of the sensor – included centering rings. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115.
Face-to-face length of 65 mm (2.56 in). No flanges. Low weight. | |
变送器特点 | Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). | |
公称口径范围 | DN 15...150 (½...6") | |
接液部件材质 | 测量管:1.4408 (C3FM) DSC传感器:1.4435 (316/316L) | |
测量变量 | 体积流量、质量流量、校正体积流量、能量流、热流量差值、温度 | |
最大测量误差 | 体积流量(液体):±0.75 % 体积流量(蒸汽、气体):±1.00 % 质量流量(液体):±0.85% 质量流量(蒸汽、气体):±1.7 % | |
测量范围 | 液体:0.16...625 m³/h (0.09...368 ft³/min) 取决于介质:水,1 bar (14.5 psi)绝压,20 °C (68° F) 蒸汽、气体:2...8342 m³/h (1.18...4910 ft³/min) 取决于介质:蒸汽,180 °C (356 °F),10 bar (145 psi)绝压;空气,25 °C (77 °F),4.4 bar (63.8 psi)绝压 | |
最大过程压力 | PN 40、Cl. 300、20K | |
介质温度范围 | 标准型:–40...+260 °C (–40...+500 °F) 高温/低温型(可选):–200...+400 °C (–328...+752 °F) 高温/低温型(特殊选型):–200...+450 °C (–328...+842 °F) | |
环境温度范围 | 一体式(标准):–40...+80 °C (–40...+176 °F) 一体式(可选):–50...+80 °C (–58...+176 °F) 分体式(标准):–40...+85 °C (–40...+185 °F) 分体式(可选):–50...+85 °C (–58...+185 °F) | |
传感器外壳材质 | 传感器接线盒:铝合金AlSi10Mg涂层;1.4408 (CF3M) | |
变送器外壳材质 | 铝合金AlSi10Mg涂层:1.4404 (316L) | |
防护等级 | 一体式仪表:IP66/67, type 4X 分体式传感器:IP66/67, type 4X 分体式变送器:IP66/67, type 4X | |
显示/操作 | 四行背光显示,触摸键操作(外部操作) 通过现场显示屏和调试软件设置 提供分离型显示单元 | |
输出 | 4...20 mA HART(无源) 4...20 mA(无源) 脉冲/频率/开关量输出(无源) | |
输入 | 4...20 mA (无源信号) | |
数字通信 | HART、PROFIBUS PA、FOUNDATION Fieldbus | |
电源 | 12...35 VDC(4...20 mA HART,带/不带脉冲/频率/开关量输出) 12...30 VDC(4...20 mA HART,4...20 mA) 12...35 VDC(4...20 mA HART,脉冲/频率/开关量输出,4...20 mA输入) 9...32 VDC(PROFIBUS PA,脉冲/频率/开关量输出) | |
防爆认证 | ATEX、IECEx、cCSAus、TIIS | |
其他认证和证书 |
| |
功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用 | |
计量认证和证书 | 在认证标定装置上标定(符合ISO/IEC 17025标准) | |
压力认证和证书 | PED、CRN | |
材料证书 | 3.1材质 NACE MR0175/MR0103、PMI(特殊选型) |
测量原理 | ||
产品标题 | std_productprofile_product_usp_8119_1511861002.
std_productprofile_product_usp2_38907_1511797452.
For all basic applications and for 1-to-1 replacement of orifice plates. | |
传感器特点 | Easy alignment of the sensor – included centering rings. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115.
Face-to-face length of 65 mm (2.56 in). No flanges. Low weight. | |
变送器特点 | Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). | |
公称口径范围 | DN 15...150 (½...6") | |
接液部件材质 | 测量管:1.4408 (C3FM) DSC传感器:1.4435 (316/316L) | |
测量变量 | 体积流量、质量流量、校正体积流量、能量流、热流量差值、温度 | |
最大测量误差 | 体积流量(液体):±0.75 % 体积流量(蒸汽、气体):±1.00 % 质量流量(液体):±0.85% 质量流量(蒸汽、气体):±1.7 % | |
测量范围 | 液体:0.16...625 m³/h (0.09...368 ft³/min) 取决于介质:水,1 bar (14.5 psi)绝压,20 °C (68° F) 蒸汽、气体:2...8342 m³/h (1.18...4910 ft³/min) 取决于介质:蒸汽,180 °C (356 °F),10 bar (145 psi)绝压;空气,25 °C (77 °F),4.4 bar (63.8 psi)绝压 | |
最大过程压力 | PN 40、Cl. 300、20K | |
介质温度范围 | 标准型:–40...+260 °C (–40...+500 °F) 高温/低温型(可选):–200...+400 °C (–328...+752 °F) 高温/低温型(特殊选型):–200...+450 °C (–328...+842 °F) | |
环境温度范围 | 一体式(标准):–40...+80 °C (–40...+176 °F) 一体式(可选):–50...+80 °C (–58...+176 °F) 分体式(标准):–40...+85 °C (–40...+185 °F) 分体式(可选):–50...+85 °C (–58...+185 °F) | |
传感器外壳材质 | 传感器接线盒:铝合金AlSi10Mg涂层;1.4408 (CF3M) | |
变送器外壳材质 | 铝合金AlSi10Mg涂层:1.4404 (316L) | |
防护等级 | 一体式仪表:IP66/67, type 4X 分体式传感器:IP66/67, type 4X 分体式变送器:IP66/67, type 4X | |
显示/操作 | 四行背光显示,触摸键操作(外部操作) 通过现场显示屏和调试软件设置 提供分离型显示单元 | |
输出 | 4...20 mA HART(无源) 4...20 mA(无源) 脉冲/频率/开关量输出(无源) | |
输入 | 4...20 mA电流输入(无源) | |
数字通信 | HART、PROFIBUS PA、FOUNDATION Fieldbus | |
电源 | 12...35 VDC(4...20 mA HART,带/不带脉冲/频率/开关量输出) 12...30 VDC(4...20 mA HART,4...20 mA) 12...35 VDC(4...20 mA HART,脉冲/频率/开关量输出,4...20 mA输入) 9...32 VDC(PROFIBUS PA,脉冲/频率/开关量输出) | |
防爆认证 | ATEX、IECEx、cCSAus、TIIS | |
功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用 | |
计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准)
Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
压力认证和证书 | PED、CRN | |
材料证书 | 3.1材质 NACE MR0175/MR0103、PMI(特殊选型) |
测量原理 | ||
产品标题 | std_productprofile_product_usp_8119_1511861002.
std_productprofile_product_usp2_38907_1511797452.
For all basic applications and for 1-to-1 replacement of orifice plates. | |
传感器特点 | Easy alignment of the sensor – included centering rings. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115.
Face-to-face length of 65 mm (2.56 in). No flanges. Low weight. | |
变送器特点 | Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). | |
公称口径范围 | DN 15...150 (½...6") | |
接液部件材质 | 测量管:1.4408 (C3FM) DSC传感器:1.4435 (316/316L) | |
测量变量 | 体积流量、质量流量、校正体积流量、能量流、热流量差值、温度 | |
最大测量误差 | 体积流量(液体):±0.75 % 体积流量(蒸汽、气体):±1.00 % 质量流量(液体):±0.85% 质量流量(蒸汽、气体):±1.7 % | |
测量范围 | 液体:0.16...625 m³/h (0.09...368 ft³/min) 取决于介质:水,1 bar (14.5 psi)绝压,20 °C (68° F) 蒸汽、气体:2...8342 m³/h (1.18...4910 ft³/min) 取决于介质:蒸汽,180 °C (356 °F),10 bar (145 psi)绝压;空气,25 °C (77 °F),4.4 bar (63.8 psi)绝压 | |
最大过程压力 | PN 40、Cl. 300、20K | |
介质温度范围 | 标准型:–40...+260 °C (–40...+500 °F) 高温/低温型(可选):–200...+400 °C (–328...+752 °F) 高温/低温型(特殊选型):–200...+450 °C (–328...+842 °F) | |
环境温度范围 | 一体式(标准):–40...+80 °C (–40...+176 °F) 一体式(可选):–50...+80 °C (–58...+176 °F) 分体式(标准):–40...+85 °C (–40...+185 °F) 分体式(可选):–50...+85 °C (–58...+185 °F) | |
传感器外壳材质 | 传感器接线盒:铝合金AlSi10Mg涂层;1.4408 (CF3M) | |
变送器外壳材质 | 铝合金AlSi10Mg涂层:1.4404 (316L) | |
防护等级 | 一体式仪表:IP66/67, type 4X 分体式传感器:IP66/67, type 4X 分体式变送器:IP66/67, type 4X | |
显示/操作 | 四行背光显示,触摸键操作(外部操作) 通过现场显示屏和调试软件设置 提供分离型显示单元 | |
输出 | 4...20 mA HART(无源) 4...20 mA(无源) 脉冲/频率/开关量输出(无源) | |
输入 | 4...20 mA (无源信号) | |
数字通信 | HART、PROFIBUS PA、FOUNDATION Fieldbus | |
电源 | 12...35 VDC(4...20 mA HART,带/不带脉冲/频率/开关量输出) 12...30 VDC(4...20 mA HART,4...20 mA) 12...35 VDC(4...20 mA HART,脉冲/频率/开关量输出,4...20 mA输入) 9...32 VDC(PROFIBUS PA,脉冲/频率/开关量输出) | |
防爆认证 | ATEX、IECEx、cCSAus、TIIS | |
功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用 | |
计量认证和证书 | 在认证标定装置上标定(符合ISO/IEC 17025标准) | |
压力认证和证书 | PED、CRN | |
材料证书 | NACE MR0175/MR0103、PMI (特殊选型) 3.1材料证书 |