测量原理 | 热式 | |
产品标题 | Insertion flowmeter with long-term stability as remote version with up to 4 I/Os.
Flexible, convenient programming based on 21 standard gases or freely definable gas mixtures thereof.
Measurement of utility and process gases as well as gas mixtures in circular piping or rectangular ducts. | |
传感器特点 | High level of process control – premium measurement accuracy and repeatability. Reliable monitoring – detection of process disturbances and reverse flow. Flexible installation – suitable for large dimensional range and circular pipes or rectangular ducts.
Insertion version for DN 80 to 1500 (3 to 60"). Bidirectional measurement; high measuring performance. Patented drift-free sensor with SIL 2. | |
变送器特点 | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. | |
公称口径范围 | DN 80 to 1500 (3 to 60")
| |
接液部件材质 | Materials for insertion tube Stainless steel, 1.4404 (316/316L) Process connections, process coupling Stainless steel, 1.4404 (316/316L) Sensing element Unidirectional Stainless steel, 1.4404 (316/316L) Alloy C22, 2.4602 (UNS N06022); Bidirectional Stainless steel, 1.4404 (316/316L) Reverse flow detection Stainless steel, 1.4404 (316/316L) Clamping rings PEEK PVDF 1.4404 (316/316L) Flat ring seal EPDM FKM | |
测量变量 | Massflow, temperature, standard volume flow, volume flow, Free air delivery, velocity, heat flow, energy flow, density
| |
最大测量误差 | Gas: 1.0% o.r. (10 to 100% o.f.s.), 0.1% o.f.s. (1 to 10% o.f.s.)
| |
测量范围 | 20 to 733501 kg/h (44 to 1669340 lb/h)
| |
最大过程压力 | -0.5 to 20 bar_g (-7.25 to 290 psi_g)
| |
介质温度范围 | -40 °C to +180°C (-40 °F to +356°F)
| |
环境温度范围 | -40 to 60°C (-40 to 140°F) Optional: Transmitter: -50 to 60°C (-50 to 140°F), Sensor: -60 to 60°C (-60 to 140°F) | |
变送器外壳材质 | Aluminium, AlSi10Mg, coated Polycarbonate | |
防护等级 | IP66/67, Type 4X enclosure Sensor: IP68, Type 6P (optional) | |
显示/操作 | 4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available | |
输出 | 4-20 mA HART (active/passive) 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Relay output | |
输入 | Status input 4-20 mA input | |
数字通信 | HART, Modbus RS485
| |
电源 | DC 24V AC 100 to 240V | |
防爆认证 | ATEX, cCSAus, IECEx, NEPSI, JPN, UK Ex, EAC, KC | |
产品安全性 | CE, C-tick
| |
功能安全性 | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
| |
计量认证和证书 | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a | |
压力认证和证书 | CRN
| |
材料证书 | 3.1 material NACE MR0175/MR0103 |