技术参数

液体
测量原理电磁
产品标题Battery-powered flowmeter with EN ISO 12944 corrosion protection & intelligent energy efficient mode. For direct underground installation or permanent underwater use. Certified sensor for the most demanding water and wastewater applications.
传感器特点Secure, reliable long‐term operation – robust and completely welded sensor. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts. International drinking water approvals. Degree of protection IP68 (Type 6P enclosure).
变送器特点Secure data storage and transmission – worldwide encrypted communication over the mobile network . Convenient commissioning and operation – device access via Bluetooth using intuitive SmartBlue app. Integrated verification – Heartbeat Technology. Transmitter housing made of durable polycarbonate. Battery lifetime up to 15 years. Measuring intervals can be adapted individually.
公称口径范围 DN 25 to 900 (1 to 36")
接液部件材质 Liner: polyurethane; PTFE; hard rubber
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022)
测量变量 Volume flow
最大测量误差 Volume flow: ±0.5 % o.r. ± 2 mm/s (±0.5 % o.r. ± 0.08 in/s)
测量范围 9 dm³/min to 22500 m³/h (2.5 to 100000 gal/min)
最大过程压力 PN 40, Class 300, 20K
介质温度范围 Liner material hard rubber: 0 to +70 °C (+32 to +158 °F)
Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
Liner material PTFE: -20 to 70°C (–4 to +158 °F)
环境温度范围 Flange material carbon steel: –10 to +60 °C (14 to +140 °F)
Flange material stainless steel: –40 to +60 °C (–40 to +140 °F)
传感器外壳材质 DN 25 to 300 (1 to 12"): AlSi10Mg, coated
DN 350 to 900 (14 to 36"): Carbon steel with protective varnish
变送器外壳材质 Polycarbonat
防护等级 Compact version: IP66/67, type 4X enclosure and IP68, type 6P enclosure
Sensor remote version (standard): IP66/67, type 4X enclosure
Sensor remote version (option): IP68, type 6P enclosure, with protective varnish according to EN ISO 12944 C5-M/Im1/Im2/Im3
显示/操作 4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible; Remote data access via mail and SMS
输出 3x Pulse/switch output (passive); Modbus RS485
输入 Status input
数字通信 LTE Cat M1; LTE Cat NB1; LTE Cat NB2; GPRS; EGPRS
电源 Internal:
Batteries per DC 3.6 V External:
AC 85 to 265 V (47 to 63 Hz) / DC 19 to 30 V
防爆认证 CSA, GP
产品安全性 CE Marking, EAC Marking, UKCA Marking
计量认证和证书 Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Custody transfer according to MI‐001
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
压力认证和证书 CRN, PED
卫生型认证和证书 Drinking water approval: ACS, KTW/W270, NSF 61, WRAS BS 6920