测量原理 | 电磁 | |
产品标题 | High-temperature flowmeter for process applications as remote version with up to 4 I/Os.
Dedicated to chemical and process applications with corrosive liquids and high medium temperatures. | |
传感器特点 | Diverse applications – wide variety of wetted materials. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
Nominal diameter: max. DN 600 (24"). All common Ex approvals. Liner made of PTFE or PFA. | |
变送器特点 | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. | |
公称口径范围 | DN 15...600 (½...24") | |
接液部件材质 | 内衬:PTFE
电极:1.4435 (316L)、Alloy C22, 2.4602 (UNS N06022)合金、钽、铂、 钛、双相钢Duplex 1.4462 (UNS S31803) | |
测量变量 | 体积流量、电导率、质量流量 | |
最大测量误差 | 体积流量(标准):±0.5 % o.r. ± 1 mm/s (0.04 in/s)
体积流量(可选):±0.2 % o.r. ± 2 mm/s (0.08 in/s) | |
测量范围 | 4 dm³...9600 m³/h (1...44 000 gal/min) | |
最大过程压力 | PN 40、Cl. 300、20K | |
介质温度范围 | PFA内衬:–20...+150 °C (–4...+302 °F)
高温型PFA内衬:–20...+180 °C (–4...+356 °F) PTFE内衬:–40...+130 °C (–40...+266 °F) | |
环境温度范围 | 碳钢法兰:–10...+60 °C (+14...+140 °F) 不锈钢法兰:–40...+60 °C (–40...+140 °F) | |
传感器外壳材质 | DN 15...300 (½...12"):铝合金AlSi10Mg涂层
DN 350...600 (14...24"):碳钢,带保护漆涂层 传感器接线盒(标准):铝合金AlSi10Mg涂层 传感器接线盒(可选):1.4409 CF3M,类似316L | |
变送器外壳材质 | 铝合金AlSi10Mg涂层;1.4409 (CF3M),类同316L;聚碳酸酯 | |
防护等级 | 分体式传感器(标准):IP66/67,Type 4X
分体式传感器(可选):IP69。分体式变送器:IP66/67, Type 4X | |
显示/操作 | 4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible | |
输出 | 4路输出:
4...20 mA HART(有源/无源) 4...20 mA WirelessHART 4...20 mA(有源/无源) 脉冲/频率/开关量输出(有源/无源) 双脉冲输出(有源/无源) 继电器输出 | |
输入 | 状态输入
4...20 mA输入 | |
数字通信 | HART、PROFIBUS PA、FOUNDATION Fieldbus、Modbus RS485、Profinet、Ethernet/IP、OPC-UA | |
电源 | 24 VDC
100...230 VAC 100...230 VAC / 24 VDC(非危险区) | |
防爆认证 | ATEX、IECEx、cCSAus、NEPSI、INMETRO、EAC | |
产品安全性 | CE认证、C-tick认证、EAC认证 | |
功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用 | |
计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准) Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
船级认证和证书 | LR approval, DNV approval, ABS approval, BV approval | |
压力认证和证书 | PED、CRN | |
材料证书 | 3.1材料证书 | |
卫生型认证和证书 | ACS、NSF 61 |