技术参数

液体
测量原理电磁
产品标题Flowmeter for basic hygienic applications with easy-to-use operation concept. For applications with sanitary requirements.
传感器特点Flexible installation concept – numerous hygienic process connections. Energy-saving flow measurement – no pressure loss due to cross section constriction. Maintenance-free – no moving parts. Liner made of PFA. Sensor housing made of stainless steel (3-A, EHEDG). Wetted materials CIP-/SIP-cleanable.
变送器特点Optimum usability – display with touch screen (HART and Modbus RS485 communication only) or operation with mobile devices and SmartBlue app. Simple, time-saving commissioning – guided parameterization in advance and in the field. Integrated verification – Heartbeat Technology. System integration with HART, Modbus RS485, IO-Link. Flexible operation with app and optional display.
公称口径范围 DN 2 to 150 (¹⁄₁₂ to 6")
接液部件材质 Liner: PFA
Electrodes: 1.4435 (316L); Alloy C22
Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve
Seals: aseptic molded seal (EPDM, FKM, silicone)
测量变量 Volume flow, temperature, conductivity, mass flow, corrected volume flow, corrected conductivity
最大测量误差 Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)

测量范围 0.06 dm³/min to 600 m³/h (0.015 to 2650 gal/min)
最大过程压力 PN 40, Class 150, 20K
介质温度范围 –20 to +150 °C (–4 to +302 °F)
环境温度范围 –40 to +60 °C (–40 to +140 °F)
传感器外壳材质 1.4301 (304), corrosion resistant
变送器外壳材质 AlSi10Mg, coated
防护等级 Standard: IP66/67, type 4X enclosure
显示/操作 2.4" LCD display with touch & auto rotate; Configuration and operation via SmartBlue App (Bluetooth) possible
输出 4-20 mA HART (active/passive), Pulse/frequency/switch output
Modbus RS485, 4-20 mA
数字通信 HART, MODBUS RS485, IO-Link
电源 DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area)
防爆认证 CSA, GP, KC
计量认证和证书 Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
压力认证和证书 PED, CRN
材料证书 3.1 material
卫生型认证和证书 Sanitary approval: EHEDG, 3-A, liner and seals acc. to FDA, cGMP