技术参数

液体
测量原理电磁
产品标题Specialist for hygienic applications with a compact, easily accessible transmitter. Dedicated to demanding applications in the food and beverage as well as in life sciences industries.
传感器特点Flexible installation concept – numerous hygienic process connections. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts. Liner made of PFA. Sensor housing made of stainless steel (3-A, EHEDG).
变送器特点Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Wetted materials CIP, SIP cleanable. Compact hygienic dual-compartment housing with IP69 and up to 3 I/Os. Backlit display with touch control and WLAN access.
公称口径范围DN 2...150 (¹⁄₁₂...6⁄")
接液部件材质内衬:PFA
电极:1.4435 (316L)、Alloy C22 2.4602 (UNS N06022)合金、钽、铂
测量变量体积流量、温度、电导率、质量流量、校正体积流量、校正电导率
最大测量误差体积流量(标准):±0.5 % o.r. ± 1 mm/s (0.04 in/s)
体积流量(可选):±0.2 % o.r. ± 2 mm/s (0.08 in/s)
测量范围 0.06...600 m³/h (0.015...2 650 gal/min)
最大过程压力PN 40,Cl. 150,20K
介质温度范围 –20...+150 °C (–4...+302 °F)
环境温度范围–40...+60 °C (–40...+140 °F)
传感器外壳材质1.4301 (304),耐腐蚀
变送器外壳材质卫生型变送器设计:铝合金AlSi10Mg涂层;1.4409 (CF3M),类同316L;不锈钢
防护等级IP66/67,type 4X
IP69
显示/操作四行背光显示,触摸键操作(外部操作)
通过现场显示屏和调试软件设置
提供分离型显示单元
输入状态输入
4...20 mA输入
数字通信HART、PROFIBUS PA、FOUNDATION Fieldbus、Modbus RS485、Profinet、Ethernet/IP、OPC-UA
电源24 VDC
100...230 VAC
100...230 VAC / 24 VDC(非危险区)
防爆认证ATEX、IECEx、cCSAus、INMETRO、NEPSI、EAC
产品安全性CE认证、C-tick认证、EAC认证
功能安全性功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用
计量认证和证书在认证标定装置上执行标定(符合ISO/IEC 17025标准)
Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证)
船级认证和证书 LR approval, DNV approval, ABS approval, BV approval
压力认证和证书PED、CRN
材料证书3.1材料证书
卫生型认证和证书卫生认证:3-A、EHEDG;密封圈:符合FDA认证