技术参数

液体
测量原理
产品标题std_productprofile_product_usp_34700_1508943454. Fully suitable for basic applications in the chemical and process industry.
传感器特点Cost-effective sensor – ideal solution for basic requirements. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts. Nominal diameter: max. DN 600 (24"). std_successorproducts_product_differentiating_tech_features_35301_1509527135. Liner made of PTFE.
变送器特点std_productprofile_product_benefits_34707_1508943674. std_productprofile_product_benefits_34705_1508943673. std_productprofile_product_benefits_34706_1508943673. 2-line display with push buttons. Device as compact or remote version. HART.
公称口径范围 DN 15...600 (½...24")
接液部件材质内衬:PTFE
电极:1.4435 (316L),Alloy C22, 2.4602 (UNS N06022)合金
测量变量 体积流量
最大测量误差体积流量:±0.5 % o.r. ± 1 mm/s (0.04 in/s)
测量范围 4 dm³...9600 m³/h (1...44 000 gal/min)
最大过程压力PN 40,Cl. 150,20K
介质温度范围 –10...+110 °C (+14...+230 °F)
环境温度范围–10...+60 °C (+14...+140 °F)
传感器外壳材质 DN 15...300 (½...12"):铝合金AlSi10Mg,带涂层
DN 350...600 (14...24"):碳钢,带保护漆涂层
传感器接线盒:铝合金AlSi10Mg,带涂层
变送器外壳材质粉末压铸铝
防护等级一体式仪表:IP67,type 4X
分体式传感器(标准):IP67,type 4X
分体式传感器(可选):IP68,type 6P
分体式变送器:IP67,type 4X
显示/操作两行显示,按键操作
通过现场显示单元和调试软件设置
输出 4...20 mA HART(有源)
脉冲/开关量输出(无源 )
输入
数字通信 HART
电源 11...40 VDC
85...250 VAC(45...65 Hz)
20...28 VAC(45...65 Hz)
防爆认证 cCSAus
产品安全性CE认证、C-tick认证、EAC认证
计量认证和证书在认证标定装置上标定(符合ISO/IEC 17025标准)
压力认证和证书 PED