Технические характеристики

Жидкости
Принциип измеренияElectromagnetic
Product headlineFlowmeter with hygienic design, highest repeatability and an ultra-compact sensor. For demanding dosing and filling applications.
Sensor featuresHigh process safety – high measuring accuracy and repeatability in shortest filling time. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts. Wetted materials CIP, SIP cleanable. Nominal diameter: DN 4 to 25 (¹⁄₈ to 1"). Measuring device conform to FDA.
Transmitter featuresVersatile and time-saving wiring – plug connector. Industry-optimized – ultra-compact design. For hygienic requirements – stainless steel housing. Pulse/frequency/switch output, Modbus RS485. Custody transfer approvals (MID, NTEP). Excellent, easily cleanable transmitter.
Nominal diameter range DN 4 (⁵⁄₃₂"), 8 (⁵⁄₁₆"), 15 (½"), 25 (1")
Wetted materials Liner: PFA
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022), Tantalum,
Platinum
Measured variables Volume flow
Max. measurement error ±0.25 % o.r. ± 1 to 4 m/s (3.3 to 13 ft/s)
±0.5 % o.r. ± 1 mm/s (0.04 in/s)
±5 % o.r.
Measuring range 0.14 to 1.66 l/s (0.035 to 0.44 gal/s)
Max. process pressure PN 16
Medium temperature range Seal material EPDM: –20 to +130 °C (–4 to +266 °F)
Seal material Silicone: –20 to +130 °C (–4 to +266 °F)
Seal material Viton: 0 to +150 °C (+32 to +302 °F)
Ambient temperature range –40 to +60 °C (–40 to +140 °F)
Sensor housing material 1.4308 (304)
Transmitter housing material 1.4308 (304)
Degree of protection IP66/67, type 4X enclosure
Display/Operation No local Operation
Configuration via operating tools possible
Outputs Pulse/frequency/switch output (passive)
Inputs None
Digital communication Modbus RS485
Power supply DC 20 to 30 V
Hazardous area approvals ATEX, IECEx, cCSAus
Product safety CE
Metrological approvals and certificates Calibration performed on accredited calibration facilities (acc.to ISO/IEC 17025)
NTEP
Material certificates 3.1 material
Hygienic approvals and certificates Sanitary approval: 3-A, EHEDG, seals acc. to FDA