| Measuring Principle | ||
| Characteristic / Application | metric style modular temperature assembly universal range of application suitable for hazardous areas flanged process connection with neck incl. thermowell / protection tube (metal) usable with insert StrongSens | |
| Thermowell / protection tube | welded protection tube | |
| Insert / probe | mineral insulated (MI), flexible | |
| Outer diameter protection tube / Insert | 9,0 mm (0,35'') 11,0 mm (0,43'') 12,0 mm (0,47'') 14,0 mm (0,55") 15,0 mm (0,59") | |
| Max. immersion length on request | up to 10.000,00 mm (393,70'') | |
| Material protection tube/ thermowell | 1.4404 (316L) 1.4571 (316Ti) Alloy C276 (2.4819) Alloy 600 (2.4816) | |
| Optional coating | Tantal PTFE Teflon PVDF | |
| Process connection | flange: DN15 PN40 B1 (EN1092) DN15 PN40 C (EN1092) DN25 PN20 B1 (EN1092) DN25 PN40 C (EN1092) DN25 PN50 B1 (EN1092) DN25 PN100 B2 (EN1092) DN40 PN40 B1(EN1092) DN50 PN40 B1 (EN1092) ASME 1" 150 RF (B16.5) ASME 1" 300 RF (B16.5) | |
| Tip shape | straight reduced tapered | |
| Surface roughness Ra | 1,6 μm (63,0 μin.) | |
| Operating temperature range | PT100 TF StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) | |
| Max. process pressure (static) | at 20 °C: 50 bar (725 psi) | |
| Accuracy | class A acc. to IEC 60751 class AA acc. to IEC 60751 | |
| Response time | depending on configuration | |
| Integration head transmitter | yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS) | |
| Ex - approvals | ATEX II1D Ex ia IIIC, II1G Ex ia IIC T6 ATEX II1/2D Ex ia IIIC,II1G Ex ia IIC T6 ATEX IECEx II1/2D Ex ta/tb IIIC Da/Db ATEX II1G Ex ia IIC T6 ATEX II 3 G Ex nA IIC T6, II3D NEPSI Ex ia IIC T6, Ex iaD 20 T85-T450 IECEx Ex ia IIC T6 Ga/Gb EAC Ex ia IIC T6 Ga + DIP NEPSI Ex nA IIC T6 | |
| Certification | Gost Metrology SIL (transmitter only) | |