Technical data

Thermometer
Measuring Principle
Characteristic / Applicationmetric style
modular temperature assembly
universal range of application
suitable for hazardous areas
threaded process connection
with neck
incl. thermowell / protection tube (metal)
can be used with StrongSens insert
Thermowell / protection tubewelded protection tube
Insert / probemineral insulated (MI), flexible
Outer diameter protection tube / Insert9,0 mm (0,35'')
11,0 mm (0,43'')
12,0 mm (0,47'')
14,0 mm (0,55")
15,0 mm (0,59")
Max. immersion length on requestup to 10.000,00 mm (393,70'')
Material protection tube/ thermowell1.4404 (316L)
1.4571 (316Ti)
Alloy C276 (2.4819)
Alloy 600 (2.4816)
Optional coatingNot defined
Process connectionmale thread:
G1/2"
G3/4"
G1"
NPT1/2"
NPT3/4"
M20x1.5
Tip shapestraight
reduced
tapered
Surface roughness RaNot defined
Operating temperature rangePT100 TF StrongSens:
-50 °C ...500 °C
(-58 °F ...932 °F)
PT100 WW:
-200 °C ...600 °C
(-328 °F ...1.112 °F)
PT100 TF:
-50 °C ...400 °C
(-58 °F ...752 °F)
Max. process pressure (static)at 20 °C: 75 bar (1088 psi)
Accuracyclass A acc. to IEC 60751
class AA acc. to IEC 60751
Response timedepending on configuration
Integration head transmitteryes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Ex - approvalsATEX II1D Ex ia IIIC, II1G Ex ia IIC T6
ATEX II1/2D Ex ia IIIC,II1G Ex ia IIC T6
ATEX IECEx II1/2D Ex ta/tb IIIC Da/Db
ATEX II1G Ex ia IIC T6
ATEX II 3 G Ex nA IIC T6, II3D
NEPSI Ex ia IIC T6, Ex iaD 20 T85-T450
IECEx Ex ia IIC T6 Ga/Gb
UK II1D Ex ia IIIC Da, II1G Ex ia IIC T6 Ga
UK II1/2D Ex ia IIIC Da/Db, II1G Ex ia IIC T6 Ga
UK II1G Ex ia IIC T6 Ga
UK II 3 G Ex nA IIC T6 Gc, II3D Ex tc IIIC Dc
EAC Ex ia IIC T6 Ga + DIP
NEPSI Ex nA IIC T6
CertificationGost Metrology
SIL (transmitter only)