| Measuring Principle | ||
| Input | 1 x RTD, TC, Ohm, mV | |
| Output | 1 x analog 4...20 mA | |
| Auxiliary power supply | 8...35 V DC (standard-version) 8...30 V DC (Ex-version) | |
| Communication | pc-programmable | |
| Installation | Terminal head form B | |
| Accuracy | (Pt100, -50...200 °C) <= 0,2 K (Pt100, -58...392 °F) <= 0,4 °F | |
| Galvanic isolation | yes | |
| Certification | UL Ex IS, NI GL marine approval GOST Ex i FM IS,NI,Class I,Div.1+2,Group ABCD CSA IS,NI,Class I,Div.1+2,Group ABCD ATEX II3G Ex nA IIC T4/T5/T6 ATEX II1G EEx ia IIC T4/T5/T6 ATEX II3D ATEX II1G EEx ia IIC T6, II3D ATEX II3G Ex nA IIC T6, II3D FM+CSA IS,NI,Class I,Div.1+2,Group ABC CSA General Purpose EAC Ex ia IIC T6 Ga GL (German Lloyd) | |