Technical data

Thermometer
Measuring Principle
Characteristic / Applicationmetric style
modular temperature assembly
universal range of application
suitable for hazardous areas
threaded process connection
with neck
incl. thermowell / protection tube (metal)
Thermowell / protection tubewelded protection tube
Insert / probemineral insulated (MI), flexible
Outer diameter protection tube / Insert9,0 mm (0,35'')
11,0 mm (0,43'')
12,0 mm (0,47'')
Max. immersion length on requestup to 10.000,00 mm (393,70'')
Material protection tube/ thermowell1.4404 (316L)
1.4571 (316Ti)
Alloy 600 (2.4816)
Alloy C276 (2.4819)
Optional coatingNot defined
Process connectionmale thread:
G1/2"
G3/4"
G1"
NPT1/2"
NPT3/4"
M20x1.5
R1/2"
R3/4"
Tip shapestraight
reduced
tapered
Surface roughness Ra0,8 μm (31,5 μin.)
Operating temperature rangeType K:
max. 1.100 °C
(max. 2.012 °F)
Type J:
max. 800 °C)
(max. 1.3472 °F)
Max. process pressure (static)at 20 °C: 75 bar (1088 psi)
Accuracyclass 1 acc. to IEC 60584
Response timedepending on configuration
t50 = 6 s
t90 = 13 s
Integration head transmitteryes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Ex - approvalsATEX II
ATEX IECEx
NEPSI
IECEx
EAC Ex

CertificationGost Metrology
SIL (transmitter only)