| Measuring Principle | ||
| Functions | Signal analysis Interface / modem OPC-Server ReadWin 2000 Mathematic formula editor energy package, water+steam | |
| Maximal input | 20 analog (U, I, TC, RTD, Frequency, Pulse) 14 digital (control, event and counting inputs) | |
| Maximal output | 12 Relay 2 Analog output (I, Pulse) 1 Power loop supply | |
| Interface | RS 232 RS 485 Ethernet Modbus RTU Modbus TCP PROFIBUS DP USB | |
| Storage/Recording | Internal memory SD card USB Stick | |
| Display | TFT 7" colour graphic display | |
| Housing | panel mounting desktop housing Field housing | |
| Power supply | 100...230 V AC +/-10% 24V (-10%; +15%) AC/DC | |
| Certification | 21 CFR 11 Milk pasteurisation approval UL recognized CSA GP | |
| Software package | Batch programme Waster water software Tele-Alarm software Gas-Steam-Heat calculation Energy package + Water + Steam Waste water + Storm overflow + Tele Alarm Tele-Alarm software + Energy package + Water + Steam | |
| Measuring Principle | ||
| Measuring principle | Advanced Graphic Data Manager
| |
| Function | The versatile solution with secure data recording, visualization and application-specific software packages.
| |
| Input | 20 analog (max) (U, I, TC, RTD, frequency, pulse) 14 digital (max) (control, event and counting inputs) | |
| Output | 12 relays (max) 2 analog output (max) (I, pulse) 1 loop power supply | |
| Interface | RS232/485 Ethernet USB Modbus RTU/TCP Slave Modbus RTU Master PROFIBUS DP | |
| Storage/Recording | internal memory SD card USB flash drive | |
| Display | TFT 7" colour graphic display
| |
| Housing | panel mounting desktop housing field housing | |
| Certificates | 21 CFR Part 11 Milk pasteurisation approval UL recognized CSA | |
| Software package | Batch software Waster water software Tele-alarm software Gas-steam-heat calculation Energy software (water + steam) Waste water + storm overflow + Tele Alarm Tele-alarm software + energy software (water + steam) | |
| Measuring Principle | ||
| Measuring principle | Energy manager | |
| Function | Mass flow and energy calculation for Water and Steam. | |
| Calculations | Not defined | |
| Number of applications | Not defined | |
| Data storage | yes | |
| Calculation standards | Not defined | |
| Communication | Not defined | |
| Power supply | Not defined
| |
| Loop power supply | 24...28 V DC | |
| Protection class | IP30 | |
| Input | 4...20 universal 6…14 digital | |
| Output | 2 analog | |
| Dimensions (WxHxD) | 195.2 x 149.2 x 227.1 mm (7.69" x 5.87" x 8.94") | |
| Operation | Jog shuttle on site and PC software ReadWin
| |
| Display | Wide-screen TFT
| |
| Software functions | Internal calculation for mass flow and energy
| |
| Certificates | CE EAC UL (US and CA) | |
| Measuring Principle | ||
| Function | Mass flow and energy calculation for Water and Steam.
| |
| Certification | CE, EAC, UL (US and CA) | |
| Input | 4...20 universal, 6…14 digital | |
| Output | 2 analog
| |
| Relay output | 6...12
| |
| Auxiliary power supply | 24...28 V DC | |
| Dimensions (wxhxd) | 195.2 x 149.2 x 227.1 mm (7.69" x 5.87" x 8.94") | |
| Software | Internal calculation for mass flow and energy | |
| Operation | Jog shuttle on site and PC software ReadWin | |
| Display | Wide-screen TFT
| |
| Others | Memory inside, balancing
| |