| Measuring Principle | Absolute and gauge pressure | |
| Characteristic / Application | Smart and reliable pressure transmitter, with piezoresistive measuring cell
and metal welded process isolating
diaphragm | |
| Supply / Communication | 4 ..20 mA HART: 11,5...45 V DC Ex ia: 11,5...30 V DC PROFIBUS PA FOUNDATION Fieldbus | |
| Accuracy | Standard 0.1% Platinum 0.075% | |
| Long term stability | < 0,1% von URL/ year 0,2% of URL/ 5 years 0,25% of URL/ 10 years | |
| Ambient temperature | -40°C...85°C
(-40°F...185°F) | |
| Process temperature | -40°C...130°C
(-40°F...266°F) | |
| Process pressure / max. overpressure limit | 600 bar (9000 psi) | |
| Pressure measuring range | 1 bar...400 bar (15 psi...6000 psi) | |
| Main wetted parts | 316L | |
| Process connection | Threads Flanges (DIN, ASME, JIS) Hygienic connections Tri-Clamp ISO2852 | |
| Max. measurement distance | 4000 m (13.123 ft) H2O | |
| Communication | 4...20 mA HART PROFIBUS PA FOUNDATION Fieldbus IO-Link | |
| Certificates / Approvals | ATEX, FM, CSA, CSA C/US, IEC Ex, INMETRO, NEPSI | |
| Safety approvals | SIL | |
| Design approvals | EN 10204-3.1 NACE MR0175, MR0103 AD2000 | |
| Hygienic approvals | 3A, EHEDG CoC ASME-BPE | |
| Marine approval | GL/ ABS/ LR/ BV/ DNV | |
| Drinking water approvals | NSF | |
| Options | Local display | |
| Successor | PMP51B | |
| Application limits | Measuring cell: Metal welded
If pressurized, possibly use differential pressure meas-urement with two pressure transmitters (electronic dp). Observe ratio head pressure : hydrostatic pressure | |
| Measuring Principle | Absolute and gauge pressure | |
| Characteristic | Smart and reliable pressure transmitter, with piezoresistive measuring cell
and metal welded process isolating
diaphragm | |
| Supply voltage | 4...20mA HART 11,5...45V DC (Non Ex): Ex ia: 11,5...30V DC PROFIBUS PA: 9...32 V DC (Non Ex) FOUNDATION Fieldbus: 9...32 V DC (Non Ex) | |
| Reference Accuracy | Standard 0.1% Platinum 0.075% | |
| Long term stability | 0.1% of URL/year 0.2% of URL/ 5 years 0.25% of URL/ 10 years | |
| Process temperature | -40°C...+130°C (-40°F...+266°F +150°C for 1h (+302°F for 1h) | |
| Ambient temperature | -40°C...+85°C
(-40°F...+185°F) | |
| Measuring cell | 400mbar...400bar (5.8 psi...6000psi) relative/ absolute | |
| Smallest calibratable span | 20 mbar (0.3 psi) | |
| Vacuum resistance | 10 mbar (0.15 psi) | |
| Max. Turn down | 20:1 | |
| Max. overpressure limit | 600bar (9000psi) | |
| Process connection | Thread: G1/2...G2, MNPT1/2...MNPT2 Flange: DN25...DN80, ASME 1 1/2"...4", | |
| Process connection hygienic | Tri-Clamp DIN11851 NEUMO Varivent N SMS DRD | |
| Material process membrane | 316L, AlloyC, Rhodium>Gold | |
| Material gasket | None, measuring cell welded | |
| Fill fluid | Silicone oil, Inert oil | |
| Material housing | Die-cast aluminum, AISI 316L | |
| Communication | 4...20 mA 4...20 mA HART PROFIBUS PA FOUNDATION Fieldbus IO-Link | |
| Certificates / Approvals | ATEX, FM, CSA, CSA C/US, IEC Ex, INMETRO, NEPSI, UK Ex | |
| Safety approvals | SIL | |
| Design approvals | EN10204-3.1 NACE MR0175 | |
| Hygienic approvals | 3A, EHEDG CoC ASME-BPE | |
| Marine approvals | GL/ ABS/ LR/ BV/ DNV | |
| Drinking water approvals | NSF | |
| Successor | PMP51B | |