Technical data

Fieldbus components
Measuring Principle
FunctionEthernet/analog or binary signal gateway with integrated Web server
Input2x 4...20 mA inputs, 2x binary inputs
OutputEthernet 10Base-T/100Base-TX, analog modem, GSM/GPRS depending on type
Web-Server
Relay output signal type1 relay for alarm or power saving
Power supplyVoltage range: 85...253 V, 50/60 Hz.
Voltage range: 20...60 VDC or 20...30 VAC.
Dimensions (WxHxD)45.0 mm x 108.0mm x 112.0 mm; (1.77" x 4.25" x 4.41")
ConfigurationVia Web-Server
SuccessorFieldgate FXA42