| Measuring Principle | Conductive | |
| Characteristic / Application | Compact rod probe with multipoint detection, possible up to 5 switch points. Simple rod shortening. | |
| Supply / Communication | DC PNP 10,8V ... 45V Relay 20V ... 230V AC Relay 20V ... 55V DC | |
| Ambient temperature | -40 °C ... 70 °C (-40 °F ... 158 °F) | |
| Process temperature | -40 °C ... 100 °C (-40 °F ... 212 °F) | |
| Process pressure / max. overpressure limit | Vacuum ... 10 bar (Vacuum ... 145 psi) | |
| Min. conductivity of medium | 10 µS/cm | |
| Main wetted parts | 316L, PP, PPS | |
| Max. tensile strength | 1000 N | |
| Process connection | G 1 1/2 NPT1 1/2" | |
| Sensor length | 0.1m ... 4m (3.9" ... 157") | |
| Communication | DC PNP Relay | |
| Certificates / Approvals | ATEX, EAC Ex | |
| Safety approvals | Leakage Detection | |
| Components | Transmitter: FTW325 | |
| Application limits | Observe min. medium conductivity | |