| Measuring Principle | Vibration Solids | |
| Characteristic / Application | Point level switch for fine grained solids Grain size <= 25 mm (<= 0.98 in) Single rod No calibration required Not affected by build-up or external vibration Robust Switch value visible from outside Tube extension | |
| Supply / Communication | 10 - 45 VDC 19 - 253 VAC relay DC PNP 10 - 45 V | |
| Ambient temperature | -40°C ... 70°C (-40°F ... 160°F) | |
| Process temperature | -40°C ... 150°C (-40°F ... 300°F) | |
| Process pressure / max. overpressure limit | Vacuum ... 25 bar (Vacuum ... 360 psi) | |
| Min. density of medium | 200 g/l | |
| Main wetted parts | 316L | |
| Process connection | Thread R 1" R 1 1/2" 1 1/4" NPT 1 1/2" NPT | |
| Sensor length | 500 mm (20") 1000 mm (40") 1500 mm (60") | |
| Communication | DPDT relay DC PNP max 350 mA | |
| Certificates / Approvals | ATEX, FM, CSA, CSA C/US, IEC Ex, NEPSI, INMETRO, EAC | |
| Options | Sliding sleeve available | |