| Measuring Principle | Hydrostatic | |
| Characteristic / Application | Compact pressure transmitter for hydrostatic level measurement with flush mounted metallic Contite measuring cell: Hermetically sealed, condensate-resistant and climatic-proofed | |
| Specialities | Modularity to differential pressure and process pressure devices (replacable display, universal electronics) Diagnostic functions Hermetically sealed Contite measuring cell (condensate-resistant and climatic-proofed) | |
| Supply / Communication | 4...20mA HART: 10,5...45V DC Ex ia: 10,5...30V DC PROFIBUS PA / FOUNDATION Fieldbus: 9...32V DC (Non Ex) | |
| Accuracy | Standard 0.2%
Optional 0.1% | |
| Long term stability | 0.05% of URL/year | |
| Ambient temperature | -40°C...85°C
(-40°F...185°F) | |
| Process temperature | -10°C...100°C
(14°F...212°F) | |
| Process pressure / max. overpressure limit | 40 bar (600 psi) | |
| Pressure measuring range | 100 mbar...10 bar
(1.5 psi...150 psi) | |
| Main wetted parts | Alloy C
316L optional coating AuPt | |
| Process connection | Thread: G1 1/2, MNPT1 1/2 Flange: DN40...DN100, ASME 1 1/2"...4", JIS 10K | |
| Process connection hygienic | Tri-Clamp DIN11851 DIN11864-1 NEUMO Varivent N SMS DRD | |
| Max. measurement distance | 100m (328ft) H2O | |
| Communication | 4...20 mA HART PROFIBUS PA FOUNDATION Fieldbus IO-Link | |
| Certificates / Approvals | ATEX, FM, CSA, CSA C/US, IEC Ex, INMETRO, NEPSI | |
| Safety approvals | Overfill protection WHG SIL | |
| Design approvals | EN10204-3.1 NACE MR0103 | |
| Hygienic approvals | 3A, EHEDG CoC ASME-BPE | |
| Marine approval | GL/ ABS/ LR/ BV/ DNV | |
| Drinking water approvals | KTW/ NSF/ ACS | |
| Options | Separate housing
Initial device settings Overvoltage protection | |
| Application limits | If pressurized, usage of two pressure transmitters to measure the differential pressure (electronic dP)
Observe ratio head pressure : hydrostatic pressure | |
| Measuring Principle | Hydrostatic pressure | |
| Characteristic | Compact pressure transmitter for hydrostatic level measurement with flush mounted metallic Contite measuring cell: Hermetically sealed, condensate-resistant, climatic-proofed and with lowest temperature influences | |
| Supply voltage | 4...20 mA HART 10,5...45 VDC (Non Ex): Ex ia: 10,5...30 VDC PROFIBUS PA: 9...32 VDC (Non Ex) FOUNDATION Fieldbus: 9...32 VDC (Non Ex) | |
| Reference Accuracy | Standard 0.2 %
Optional 0.1 % | |
| Long term stability | 0.05 % of URL/ year | |
| Process temperature | -10°C...100°C
(14°F...212°F) | |
| Ambient temperature | -40°C...85°C
(-40°F...185°F) | |
| Measuring cell | 100 mbar...10 bar
(1.5 psi...150 psi) | |
| Smallest calibratable span | 10 mbar (1.45 psi) | |
| Vacuum resistance | 0 mbar abs. | |
| Max. Turn down | 100:1 | |
| Max. overpressure limit | 40 bar (600 psi) | |
| Process connection | Thread: G1 1/2, MNPT1 1/2 Flange: DN40...DN100, ASME 1 1/2"...4", JIS 10K | |
| Process connection hygienic | Tri-Clamp DIN11851 DIN11864-1 NEUMO Varivent N SMS DRD | |
| Material process membrane | 316L, AlloyC Gold-Rhodium | |
| Material gasket | None, measuring cell welded | |
| Fill fluid | Inert oil, Synthetic oil | |
| Material housing | 316L, Die-cast aluminum | |
| Communication | 4...20 mA HART PROFIBUS PA FOUNDATION Fieldbus IO-Link | |
| Certificates / Approvals | ATEX, FM, CSA, CSA C/US, IEC Ex, INMETRO, NEPSI, UK Ex | |
| Safety approvals | Overfill protection WHG SIL | |
| Design approvals | EN10204-3.1 NACE MR0103 | |
| Hygienic approvals | 3A, EHEDG CoC ASME-BPE | |
| Marine approvals | GL/ ABS/ LR/ BV/ DNV | |
| Drinking water approvals | KTW/ NSF/ ACS | |
| Specialities | Modularity to differential pressure and process pressure devices (replacable display, universal electronics) Diagnostic functions | |