| Measuring Principle | Conductive | |
| Application | Water, power plant, process | |
| Characteristic | 2-electrode conductivity cell for pure and ultrapure water | |
| Measuring range | k=0,01: 0-20 µS/cm k=0,1: 0-200 µS/cm | |
| Measuring principle | Conductive conductivity cell with polished stainless steel electrodes | |
| Design | 2-electrode conductivity sensor with coaxially arranged electrodes, electropolished | |
| Material | Electrode: 1.4435 Electrode shaft: PES | |
| Dimension | Electrode diameter: 16 mm (0.62 inch) Electrode length: appr. 55 mm (2.14 inch) | |
| Process temperature | max. 130°C (150°C / 30 min.) (max. 266°F (302°F/30 min.) | |
| Process pressure | max. 12 bar at 20°C (174 psi at 68°F) | |
| Temperature sensor | Pt100 | |
| Ex certification | ATEX | |
| Connection | Process connection: 1/2" NPT, 3/4" NPT, 1 1/2" Clamp cable : 4-pole SXP connector or fixed cable | |
| Ingress protection | IP67 | |
| Certificates, declarations and approvals | Calibration certification of the cell constante. | |