| Measuring Principle | ||
| Product headline | The sensor enabling primary element corrosion inspection, available as compact or remote device version. For steam applications with high chloride content (SAGD) aligned with AER Directive 017 Guidelines. | |
| Sensor features | Compliance to AER – enables customer to fulfil inspection requirements. Higher process control – unique inspection concept allows visual assessment of primary element. High process safety – resistant to intergranular stress corrosion cracking. Sensor made of carbon steel. Material for low medium temperatures. | |
| Transmitter features | Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust two‐chamber housing. | |
| Nominal diameter range | DN 50 to 150 (2 to 6") | |
| Wetted materials | Measuring tube: SA‐106 grade B/SA‐333 grade 6 Bluff body, inspection ports: SA‐105/SA‐350 LF2 DSC sensor: UNS N07718 similar to Alloy 718, 2.4668 Connection: SA‐105/SA‐350 LF2 | |
| Measured variables | Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature | |
| Max. measurement error | Volume flow (liquid): ±0.75 % Volume flow (steam, gas): ±1.00 % Mass flow (liquid): ±0.85% Mass flow (steam, gas): ±1.7 % | |
| Measuring range | Liquid: 0.99 to 545 m³/h (0.58 to 321 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 13.8 to 7262 m³/h (8.12 to 4274 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) | |
| Max. process pressure | Class 900 | |
| Medium temperature range | –40 to +400 °C (–40 to +752 °F) | |
| Ambient temperature range | Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F) | |
| Sensor housing material | Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M) | |
| Transmitter housing material | AlSi10Mg, coated; 1.4404 (316L) | |
| Degree of protection | Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure | |
| Display/Operation | 4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available | |
| Outputs | 4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive) | |
| Inputs | 4‐20 mA (passive) | |
| Digital communication | HART, PROFIBUS PA, FOUNDATION Fieldbus | |
| Power supply | DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) | |
| Hazardous area approvals | cCSAus | |
| Functional safety | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 | |
| Metrological approvals and certificates | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) | |
| Pressure approvals and certificates | CRN | |
| Material certificates | 3.1 material
NACE MR0175, welding test acc. to ASME IX (on request) | |
| Measuring Principle | ||
| Product headline | The sensor enabling primary element corrosion inspection, available as compact or remote device version. For steam applications with high chloride content (SAGD) aligned with AER Directive 017 Guidelines. | |
| Sensor features | Compliance to AER – enables customer to fulfil inspection requirements. Higher process control – unique inspection concept allows visual assessment of primary element. High process safety – resistant to intergranular stress corrosion cracking. Sensor made of carbon steel. Material for low medium temperatures | |
| Transmitter features | Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust two‐chamber housing. | |
| Nominal diameter range | DN 50 to 150 (2 to 6") | |
| Wetted materials | Measuring tube: SA‐106 grade B/SA‐333 grade 6 Bluff body, inspection ports: SA‐105/SA‐350 LF2 DSC sensor: UNS N07718 similar to Alloy 718, 2.4668 Connection: SA‐105/SA‐350 LF2 | |
| Measured variables | Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature | |
| Max. measurement error | Volume flow (liquid): ±0.75 % Volume flow (steam, gas): ±1.00 % Mass flow (liquid): ±0.85% Mass flow (steam, gas): ±1.7 % | |
| Measuring range | Liquid: 0.99 to 545 m³/h (0.58 to 321 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 13.8 to 7262 m³/h (8.12 to 4274 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) | |
| Max. process pressure | Class 900 | |
| Medium temperature range | –40 to +400 °C (–40 to +752 °F) | |
| Ambient temperature range | Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F) | |
| Sensor housing material | Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M) | |
| Transmitter housing material | AlSi10Mg, coated; 1.4404 (316L) | |
| Degree of protection | Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure | |
| Display/Operation | 4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available | |
| Outputs | 4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive) | |
| Inputs | 4‐20 mA (passive) | |
| Digital communication | HART, PROFIBUS PA, FOUNDATION Fieldbus | |
| Power supply | DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) | |
| Hazardous area approvals | cCSAus | |
| Functional safety | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 | |
| Metrological approvals and certificates | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) | |
| Pressure approvals and certificates | CRN | |
| Material certificates | 3.1 material
NACE MR0175, welding test acc. to ASME IX (on request) | |
| Measuring Principle | ||
| Product headline | The sensor enabling primary element corrosion inspection, available as compact or remote device version. For steam applications with high chloride content (SAGD) aligned with AER Directive 017 Guidelines. | |
| Sensor features | Compliance to AER – enables customer to fulfil inspection requirements. Higher process control – unique inspection concept allows visual assessment of primary element. High process safety – resistant to intergranular stress corrosion cracking. Sensor made of carbon steel. Material for low medium temperatures. | |
| Transmitter features | Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Display module with data transfer function. Robust two‐chamber housing. | |
| Nominal diameter range | DN 50 to 150 (2 to 6") | |
| Wetted materials | Measuring tube: SA‐106 grade B/SA‐333 grade 6 Bluff body, inspection ports: SA‐105/SA‐350 LF2 DSC sensor: UNS N07718 similar to Alloy 718, 2.4668 Connection: SA‐105/SA‐350 LF2 | |
| Measured variables | Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature | |
| Max. measurement error | Volume flow (liquid): ±0.75 % Volume flow (steam, gas): ±1.00 % Mass flow (liquid): ±0.85% Mass flow (steam, gas): ±1.7 % | |
| Measuring range | Liquid: 0.99 to 545 m³/h (0.58 to 321 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 13.8 to 7262 m³/h (8.12 to 4274 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) | |
| Max. process pressure | Class 900 | |
| Medium temperature range | –40 to +400 °C (–40 to +752 °F) | |
| Ambient temperature range | Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F) | |
| Sensor housing material | Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M) | |
| Transmitter housing material | AlSi10Mg, coated; 1.4404 (316L) | |
| Degree of protection | Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure | |
| Display/Operation | 4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available | |
| Outputs | 4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive) | |
| Inputs | 4‐20 mA (passive) | |
| Digital communication | HART, PROFIBUS PA, FOUNDATION Fieldbus | |
| Power supply | DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) | |
| Hazardous area approvals | cCSAus | |
| Functional safety | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 | |
| Metrological approvals and certificates | 3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) | |
| Pressure approvals and certificates | CRN | |
| Material certificates | NACE MR0175, welding test acc. to ASME IX (on request) | |