| Measuring Principle | Electromagnetic | |
| Product headline | std_productprofile_product_usp_34667_1508941375.
std_productprofile_product_field_of_application_34668_1508941419. | |
| Sensor features | Secure, reliable long‐term operation – robust and completely welded sensor. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
International drinking water approvals. Degree of protection IP68 (Type 6P enclosure). | |
| Transmitter features | std_productprofile_product_benefits_34656_1508940491. std_productprofile_product_benefits_34658_1508940614. std_productprofile_product_benefits_34657_1508940613.
std_successorproducts_product_differentiating_tech_features_35324_1509527963. std_successorproducts_product_differentiating_tech_features_35325_1509527962. std_successorproducts_product_differentiating_tech_features_35326_1509527956. | |
| Nominal diameter range | DN 25...2000 1"...78" | |
| Max. measurement error | ±0.2% | |
| Measuring range | 0...110'000 m3/h | |
| Max. process pressure | PN6...40 Cl 150...300 JIS 10...20K AWWA Class D AS 2129 Table E AS 4087 PN16 | |
| Medium temperature range | -20...+80°C (-4...+176°F) | |
| Ambient temperature range | -20...+60°C -40...+60°C (optional) | |
| Degree of protection | IP 67 (NEMA 4x) IP 68 (Nema 6P) | |
| Display/Operation | Four line display with backlit Touch control | |
| Outputs | 4...20 mA Pulse/Frequency (active/passive) Relays Status | |
| Inputs | Status Current input | |
| Digital communication | HART PROFIBUS PA Profibus DP FOUNDATION Fieldbus | |
| Hazardous area approvals | ATEX, FM, CSA | |
| Product safety | CE, C-tick, EAC marking | |