| Measuring Principle | ||
| Characteristic | Analyser for Chlorine free or total | |
| Size | 648 x 436 x 250 mm 25.27 x 17.00 x 9.75inch | |
| Design | GRP, Stainless steel or open frame | |
| Process temperature | 10°C ... 30°C 50 ... 86°F | |
| Ambient temperature | 5°C ... 40°C 41 ... 104°F | |
| Process pressure | pressureless < 0,2 bar 3psi | |
| Sample flow rate | min. 5 ml/min | |
| Consistency of the sample | low solid content(TS<50mg/l) | |
| Specials | at any time adaptable at suburb/customer conditions, two-channelversion available, sample fertilization without further pump possible | |
| Application | Water / Wastewater / Processwater | |
| Power supply | 115 V AC / 230 V AC, 50/60 Hz | |
| Output / communication | 0/4 ... 20 mA Contacts: 2 limit contacts (per channel), 1 system alarm contact | |
| Measuring range | 0,01 ... 1,0 mg/l Cl 0,1 ... 10 mg/l Cl | |
| Consumables | Chemicals necessary | |