| 测量原理 | 棒状热保护套管 | |
| 特点/应用 | imperial style compliant according to ASME standard | |
| 顶部连接 | internal thread: 1/2" NPT | |
| 最大标准插入深度 | 84 in | |
| 过程连接 | To be threaded weld in with flange according to ASME | |
| 热保护套管底部管径 | 5/8…1-1/2 in | |
| 接液部件材质 | Wide selection of materials including: 316/316L 304/304L Alloy600 AlloyC276 A182 F22 A182 F11 A182 F91 A105 Duplex PTFE coated Tantalum sleeve | |
| 接液部件表面光洁度(Ra) | < 0.8 μm (31.50 μin) < 1.6 μm (63.00 μin) | |
| 热保护套管末端类型 | Straight Tappered Stepped partly tappered | |
| 温度范围 | -200…1100 °C (-328...2.012 °F) Depending on Configuration | |
| 最大过程压力(静压) | 500 bar (7252 psi) Depending on Configuration | |
| 400 °C时最大过程压力 | depends on process connection and material | |