| 测量原理 | 棒状热保护套管 | |
| 特点/应用 | metric style compliant according to ASME, DIN or NAMUR standard universal use | |
| 顶部连接 | internal thread: M14x1,5 M18x1,5 M20x1,5 M27x2 1/2" NPT 1/2" NPSM 1/2"NPSC G1/2" G3/4" M24x1,5 sliding | |
| 最大标准插入深度 | 1500 mm | |
| 过程连接 | To be threaded weld in with flange according to ASME, EN or ISO | |
| 热保护套管底部管径 | 9…50 mm | |
| 接液部件材质 | Wide selection of materials including: 316 316L 316Ti 347 310 Alloy600 AlloyC276 10CrMo9-10 13CrMo4-5 16Mo3 A105 C22.8 Duplex Titan Gr.2 316+316L dual rated P355NH | |
| 接液部件表面光洁度(Ra) | < 0.8 μm (31.50 μin) < 1.6 μm (63.00 μin) DIN Standard | |
| 热保护套管末端类型 | Straight Tappered Stepped partly tappered | |
| 温度范围 | -200…1100 °C (-328...2.012 °F) Depending on Configuration | |
| 最大过程压力(静压) | 500 bar (7252 psi) Depending on Configuration | |
| 400 °C时最大过程压力 | depends on process connection and material | |